United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?
Schneider Eletric RMG250102 Picture
Discontinued

Schneider Eletric RMG250102 Picture
Discontinued

RCCB 2P 25A 10MA 240V BS STD

Show more characteristics >
RMG250102  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device application
    Distribution
    product name
    ID
    product or component type
    Earth leakage circuit breaker
    poles description
    2P
    number of protected poles
    2
    Complementary
    [In] rated current
    25 A
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /