United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

SmartBunker FX 42U 5KVA UPS Air Cooled In-Row SC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    SmartBunker FX 42U 5KVA UPS Air Cooled In-Row SC
    Includes
    Rack Mounting support rails , Rack Power Distribution Unit (PDU)
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Bulgaria , Burkina Faso , Burundi , Cameroon , Central African Republic , Chad , Chile , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Netherlands Antilles , Niger , Nigeria , Norway , Oman , Pakistan , Paraguay , Peru , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    PDU Type
    Basic
    Input
    Input Frequency
    50 Hz
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Battery Volt-Amp-Hour Capacity
    1728
    Typical recharge time
    1.5 hour(s)
    RBC Quantity
    1
    Physical
    Maximum Width
    1100.0 mm
    Maximum Depth
    1500.0 mm
    Net Weight
    680.39 kg
    Shipping Weight
    839.15 kg
    Shipping Height
    2200.0 mm
    Rack Height
    42 U
    Rack Free Space
    38 U
    Number of Racks
    1
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • Documents and Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    SmartBunker FX Brochure - A4 Size (Version 0)
    Date 07/06/19
    Size 761.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /