United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

Frontal left door W1000mm for SD compact control desks

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Left door
    Application
    Multi-purpose
    mounting location
    Front
    range compatibility
    Spacial SD
    device composition
    1 door
    locking system
    quantity per set
    Set of 1
    Complementary
    material
    Door: sheet steel
    colour
    Grey (RAL 7035)
    surface finish
    Epoxy-polyester powder
    door type
    Plain
    door opening side
    Left (120 °)
    height
    Real: 815 mm
    width
    Nominal: 469.5 mm
    depth
    50 mm
    net weight
    7.464 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /