United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

Cable-gland plate, 1entry, W800mm for SD compact control desk with rear panel

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    For enclosure nominal width
    800 mm
    For enclosure nominal depth
    500 mm
    range compatibility
    Spacial SD
    mounting location
    Enclosure bottom
    cable entry
    Plain
    device composition
    fixing elements
    1 plate
    quantity per set
    Set of 1
    material
    Galvanised steel
    Complementary
    height
    25 mm
    width
    Nominal: 800 mm
    Useful: 720 mm
    depth
    Nominal: 500 mm
    Useful: 370 mm
    Real: 590 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /