United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

Outlet grille black cut out diameter 108mm dim ext 124x124mm IP20

Show more characteristics >
  • RRP
    9.89 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ClimaSys
    Product
    ClimaSys CA
    range compatibility
    ClimaSys CV
    product or component type
    Outlet grille
    accessory / separate part category
    Thermal management accessory
    accessory / separate part destination
    ClimaSys ventilation system
    fixing mode
    By screws
    device composition
    1 external part: front
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene)
    colour
    Black
    diameter
    108 mm
    height
    External: 124 mm
    width
    External: 124 mm
    depth
    External: 11 mm
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Download RoHS China Declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Italian
    • German
    Software - Released
    Date
    Size
    Add to My Documents
    ProClima (Version 8.1.1)
    Date 14/06/19
    Size 91.8 MB
    Catalogue
    Date
    Size
    Add to My Documents
    ClimaSys catalog 2017 (Version 2.0)
    Date 01/02/17
    Size 40.5 MB
    Date 01/02/17
    Size 16 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ClimaSys CV_PEP (Version 1.0)
    Date 22/09/11
    Size 159 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /