United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Safepact 2
    product or component type
    Enclosed moulded case circuit breaker
    poles description
    3P + N
    [In] rated current
    250 A at 40 °C
    [Ue] rated operational voltage
    415 V
    breaking capacity
    70 kA Icu 415 V conforming to BS EN 60947-2
    Complementary
    long time pick-up adjustment range
    200…250 A
    utilisation category
    AC-23
    [Ics] rated service short-circuit breaking capacity
    100 %
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles at In/2
    10000 cycles at In
    control type
    Toggle
    enclosure material
    Steel epoxy-polyester powder cream RAL 9001
    contact position indicator
    Yes
    suitability for isolation
    Yes
    Environment
    IP degree of protection
    IP42
    standards
    BS EN 60947-2
    product certifications
    ASTA
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Ready to install Distribution and Control products - Acti 9 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 23/08/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /