United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

M8800C energy meter - 10 MB - flicker - 5 A input - 50 Hz - RS+RJ45

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    device short name
    ION8800C
    product or component type
    Energy and power quality meter
    Complementary
    power quality analysis
    symmetrical component
    voltage sag and swell detection
    programmablity (logic and math functions)
    up to the 63rd harmonic
    device application
    Equipment monitoring and control
    Tariff metering
    Co-generation and IPP monitoring
    Instrument transformer correction
    Power monitoring
    Energy pulsing and totalisation
    Demand and power factor control
    Load curtailment
    Contract optimisation
    type of measurement
    Current
    Voltage
    Frequency
    Apparent power total
    Power factor total
    Apparent power per phase
    Power factor per phase
    Active power total
    Active power per phase
    Reactive power total
    Reactive power per phase
    supply voltage
    85...240 V AC 47...63 Hz
    110...270 V DC
    network frequency
    50 Hz
    [In] rated current
    5 A
    type of network
    1P + N
    3P + N
    3P
    power consumption in VA
    19 VA
    maximum power consumption in VA
    32 VA
    display type
    FSTN transflective LCD
    sampling rate
    1024 samples/cycle
    measurement current
    0…5 A
    input type
    current 0.001...10 A (impedance 0.01 Ohm)
    measurement voltage
    57…288 V AC phase to neutral
    99…500 V AC phase to phase
    frequency measurement range
    47…63 Hz
    number of inputs
    0
    measurement accuracy
    Current 0.1 %
    Voltage 0.1 %
    Power 0.2 %
    Power factor 0.1 %
    Frequency 0.005 Hz
    Energy 0.2 %
    accuracy class
    Class 0.2S active energy conforming to IEC 62053-22
    Class 0.2S reactive energy conforming to IEC 62053-23
    number of outputs
    1 alarm output
    8 form A triac output
    4 form C solid state output
    2 IEC 1107 pulse
    communication port protocol
    DLMS
    ION
    TCP/IP at 10/100 Mbit/s
    DNP3
    Modbus RTU, master/slave at <= 19200 bauds
    Modbus RTU, master/slave at 300...57600 bauds
    Modbus RTU, master/slave at 300...115200 bauds
    Modbus TCP, master/slave at 10/100 Mbit/s
    IEC 1107 at <= 19200 bauds
    communication port support
    Screw terminal block: RS485
    RJ45: Ethernet
    Infrared
    DB9: RS485/RS232
    data recording
    Min/max of instantaneous values
    Time stamping
    Historical logs
    Waveform logs
    GPS synchronisation
    Transient logs
    Data logs
    Alarms
    transmission rate
    300...57600 bauds
    <= 19200 bauds
    10/100 Mbit/s
    300...115200 bauds
    memory capacity
    10 MB
    web services
    Web server
    tamperproof of settings
    Protected by access code
    compatibility code
    ION8800C
    Environment
    electromagnetic compatibility
    Conducted RF disturbances conforming to IEC 61000-4-6
    Immunity to impulse waves conforming to IEC 61000-4-12
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    Electrostatic discharge conforming to IEC 61000-4-2
    Susceptibility to electromagnetic fields conforming to IEC 61000-4-3
    1.2/50 µs shock waves immunity test conforming to IEC 61000-4-5
    Conducted and radiated emissionsB conforming to CISPR 22
    mounting mode
    Rack-mounted
    enclosure type
    19" rack
    type of installation
    Indoor installation
    overvoltage category
    III
    IP degree of protection
    IP51 conforming to IEC 60529
    relative humidity
    5…95 %
    pollution degree
    2
    ambient air temperature for operation
    -10…45 °C
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    0...2000 m
    product certifications
    EGR
    ESKOM
    GOST
    NMI
    standards
    IEC 62052-11
    IEC 60950
    width
    202.1 mm
    depth
    261.51 mm
    height
    132.2 mm
    net weight
    6 kg
    Offer Sustainability
    EU RoHS Directive
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    User guide
    Date
    Size
    Add to My Documents
    ION Reference -EN (Version 10)
    Date 26/10/18
    Size 9.5 MB
    PowerLogic ION8800 Installation Guide - EN (Version 2)
    PowerLogic ION8800 user guide - EN (Version 03)
    ION Device Templates Reference (Version 10)
    DLMS/COSEM and ION technology (Version 04)
    Date 01/07/19
    Size 147.4 KB
    IEC 61000-4-30 compliance and ION meters -EN (Version 12)
    What's new in PowerLogic ION8800 firmware version 370 (Version 00)
    CAD
    Date
    Size
    Add to My Documents
    ION8800 (Version 1.0)
    Date 05/03/18
    Size 3.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    ECD_ION8800-V2a (Version 1.0)
    Date 14/11/18
    Size 1.1 MB
    ION8800-IEC62052-11 IEC62053-22 IEC62053-23 Certificate (Version 1.0)
    ION8800-ECD (Version 1.0)
    Date 20/04/16
    Size 1.1 MB
    ION8800-IEC61000-4-30 Class A Certificate (Version 1.0)
    ION8800-EAC Metrology Certificate (Version 1.0)
    Date 02/10/12
    Size 683.5 KB
    ION8800-EAC Certificate (Version 1.0)
    Date 14/04/16
    Size 659.6 KB
    CoC-1901161-01 - ION8800 (Version 1.0)
    Date 14/11/18
    Size 722.6 KB
    ION8800 14-2-56 - NMI (Version 1.0)
    Date 14/11/18
    Size 639.2 KB
    ION8800_Russia_Metrology_Certificate (Version 1.0)
    16-2172_DNV GL AoC Schneider - ION8800_ServerEd.2 (Version 1.0)
    ION8800 Russia_EAC_Certificate (Version 1.0)
    Date 14/11/18
    Size 659.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Firmware - Released
    Date
    Size
    Add to My Documents
    ION8800 V362 Template (Version 1.0)
    Date 30/03/17
    Size 416.7 KB
    ION8800 V370 Firmware and templates (Version 1.0)
    ION8800 V362 Firmware (Version 1.0)
    Date 29/07/16
    Size 7.6 MB
    Technical leaflet
    Date
    Size
    Add to My Documents
    ION8800 Technical Datasheet - Web Version (Version 2.1)
    ION8800 Technical Datasheet - Print Version (Version 2.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /