United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

Compact NSXm-switch disconnector- 50A 4P - 1.28(Icm) 0.9(Icw) - compression lug

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product name
    Compact NSXm
    product or component type
    Switch disconnector
    device application
    Distribution
    Complementary
    [In] rated current
    50 A
    poles description
    4P
    neutral position
    Left
    control type
    Toggle
    mounting mode
    Clip-on (35 mm symmetrical DIN rail)
    By screws (plate)
    network type
    AC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    50 A - utilisation category AC-23 AC 50/60 Hz
    50 A - utilisation category AC-22 AC 50/60 Hz
    [Ui] rated insulation voltage
    800 V conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Icw] rated short-time withstand current
    0.9 kA during 3 s conforming to IEC 60947-3
    [Icm] rated short-circuit making capacity
    1.28 kA
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    Mechanical durability
    20000 cycles conforming to IEC 947-1 Annex K ed 5.2 In
    Electrical durability
    10000 cycles conforming to IEC 947-1 Annex F ed 5.2 for In at 440 V
    contact position indicator
    Yes
    connection pitch
    27 mm
    35 mm with spreaders
    local signalling
    Presence of auxiliary contacts: flag (green)
    Toggle padlocking (with accessories)
    Padlock in OFF or ON position
    connections - terminals
    compression lug/busbar
    tightening torque
    5 N.m for 2.5…10 mm²
    9 N.m for 16…95 mm²
    thread type
    M6
    number of slots
    1 slot(s) for auxiliary switch OF (plug-in)
    1 slot(s) for alarm switch SD (plug-in)
    1 slot(s) for voltage release MN or MX (plug-in)
    thickness
    8 mm
    Power wire stripping length
    20 mm
    quality labels
    CE
    standards
    EN/IEC 60947
    colour
    Grey (RAL 7016)
    operating altitude
    2000 m without derating
    5000 m with derating
    9 mm pitches
    12
    height
    137 mm
    width
    108 mm
    depth
    80 mm
    net weight
    1.42 kg
    quantity per set
    Set of 1
    Environment
    product certifications
    CCC
    EAC
    Marine
    IP degree of protection
    Front face: IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Download RoHS China Declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Serbian
    • Finnish
    • Hungarian
    • Chinese
    • Dutch
    • Korean
    • Portuguese
    • Greek
    • Russian
    • Polish
    • Italian
    • Romanian
    • German
    • Swedish
    • Bulgarian
    User guide
    Date
    Size
    Add to My Documents
    Compact NSXm - Circuit Breakers, Earth-Leakage Circuit Breakers and Switch Disconnectors - User Guide (Version 01)
    Compact NSX100-630 - User guide (Version 00)
    Date 01/04/18
    Size 13.2 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Compact NSXm 3P/4P Circuit Breakers and Switch-disconnectors (Version 03)
    CAD
    Date
    Size
    Add to My Documents
    Compact NSXm 160NA 4P busbar disconnecting switch (Version 1.0)
    CAD files for LV426660: Compact NSXm 160NA 4P busbar disconnecting switch (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration PB16093001A ComPact NSXm50-160NA (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-Compact NSXm160F Everlink Circuit Breaker (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /