United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Schneider Eletric LC2D95V5 Picture

View all Schneider Legacy Products

Schneider Legacy Products - LC2D95V5

Industry

Schneider Eletric LC2D95V5 Picture
View all Schneider Legacy Products
Schneider Legacy Products - LC2D95V5
Industry

reversing contactor TeSys LC2-D - 3 poles - AC-3 440V 95 A - coil 400V AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    TeSys D
    product or component type
    Reversing contactor
    device short name
    LC2D
    contactor application
    Motor control
    utilisation category
    AC-4
    AC-3
    AC-2
    control circuit type
    AC
    coil type
    Standard
    poles description
    3P
    pole contact composition
    3 NO
    Complementary
    assembly style
    Ready assembled
    coil technology
    Without built-in bidirectional peak limiting diode suppressor
    protective cover
    With
    auxiliary contact composition
    1 NO + 1 NC
    interlocking type
    Mechanical
    overvoltage category
    III
    mounting support
    Rail
    Plate
    associated fuse rating
    10 A gG for control circuit conforming to IEC 60947-5-1
    mechanical durability
    4000000 cycles
    10000000 cycles
    height
    140 mm
    width
    182 mm
    depth
    158 mm
    product weight
    3.2 kg
    Environment
    standards
    EN 60947-5-1
    EN 60947-4-1
    UL 508
    IEC 60947-5-1
    IEC 60947-4-1
    CSA C22.2 No 14
    product certifications
    DNV
    GL
    BV
    CCC
    LROS (Lloyds register of shipping)
    RINA
    GOST
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -60...80 °C
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.