United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?
Schneider Eletric LC2D80004L7 Picture

View all TeSys D

LC2D80004L7

Schneider Eletric LC2D80004L7 Picture
View all TeSys D
LC2D80004L7

TeSys D changeover contactor - 4P(4 NO) - AC-1 - <= 440 V 125 A - 200 V AC coil

Show more characteristics >
  • RRP
    745.44 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Changeover contactor
    device short name
    LC2D
    contactor application
    Resistive load
    utilisation category
    AC-1
    device presentation
    Preassembled, with prewired power connections
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 25...400 Hz
    Power circuit: <= 300 V DC
    [Ie] rated operational current
    125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    200 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    125 A (at 60 °C) for power circuit
    Irms rated making capacity
    1100 A at 440 V for power circuit conforming to IEC 60947
    rated breaking capacity
    1100 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    135 A 40 °C - 10 min for power circuit
    320 A 40 °C - 1 min for power circuit
    640 A 40 °C - 10 s for power circuit
    990 A 40 °C - 1 s for power circuit
    associated fuse rating
    200 A gG at <= 690 V coordination type 1 for power circuit
    160 A gG at <= 690 V coordination type 2 for power circuit
    average impedance
    0.8 mOhm - Ith 125 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Power circuit: 1000 V conforming to IEC 60947-4-1
    electrical durability
    0.8 Mcycles 125 A AC-1 at Ue <= 440 V
    power dissipation per pole
    12.5 W AC-1
    safety cover
    Without
    interlocking type
    Mechanical
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    CCC
    CSA
    GL
    DNV
    BV
    LROS (Lloyds register of shipping)
    RINA
    GOST
    UL
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable end
    Power circuit: connector 1 cable(s) 4…50 mm²flexible without cable end
    Power circuit: connector 2 cable(s) 4…25 mm²flexible without cable end
    Power circuit: connector 1 cable(s) 4…50 mm²flexible with cable end
    Power circuit: connector 2 cable(s) 4…16 mm²flexible with cable end
    Power circuit: connector 1 cable(s) 4…50 mm²solid without cable end
    Power circuit: connector 2 cable(s) 4…25 mm²solid without cable end
    tightening torque
    Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
    Power circuit: 9 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mm
    Power circuit: 9 N.m - on connector hexagonal screw head 4 mm
    operating time
    20...35 ms closing
    6...20 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    4 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out: 0.3...0.6 Uc AC 50/60 Hz (at 55 °C)
    Operational: 0.8...1.1 Uc AC 50 Hz (at 55 °C)
    Operational: 0.85...1.1 Uc AC 60 Hz (at 55 °C)
    inrush power in VA
    245 VA 60 Hz cos phi 0.75 (at 20 °C)
    245 VA 50 Hz cos phi 0.75 (at 20 °C)
    hold-in power consumption in VA
    26 VA 60 Hz cos phi 0.3 (at 20 °C)
    26 VA 50 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    6…10 W at 50/60 Hz
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Shocks contactor open: 8 Gn for 11 ms
    Vibrations contactor closed: 3 Gn, 5...300 Hz
    Shocks contactor closed: 10 Gn for 11 ms
    height
    127 mm
    width
    207 mm
    depth
    158 mm
    net weight
    3.2 kg
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    CCC TeSys D - LC.D40-65, Czech Republic (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys D - LC.D40-65 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /