United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?
Schneider Eletric LC2D65P7 Picture

View all TeSys D

TeSys D - LC2D65P7

Reversing contactors

Schneider Eletric LC2D65P7 Picture
View all TeSys D
TeSys D - LC2D65P7
Reversing contactors

reversing contactor TeSys LC2-D - 3 poles - AC-3 440V 65 A - coil 230 V AC

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Reversing contactor
    device short name
    LC2D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    device presentation
    Preassembled with reversing power busbar
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 25...400 Hz for power circuit
    [Ie] rated operational current
    80 A (<= 40 °C) at <= 440 V AC AC-1 for power circuit
    65 A (<= 60 °C) at <= 440 V AC AC-3 for power circuit
    motor power kW
    30 kW at 380...400 V AC 50/60 Hz
    37 kW at 415 V AC 50/60 Hz
    37 kW at 440 V AC 50/60 Hz
    37 kW at 500 V AC 50/60 Hz
    37 kW at 660...690 V AC 50/60 Hz
    18.5 kW at 220...230 V AC 50/60 Hz
    motor power HP (UL / CSA)
    50 hp at 575...600 V AC 50/60 Hz for 3 phases motors
    20 hp at 220...240 V AC 50/60 Hz for 3 phases motors
    50 hp at 460...480 V AC 50/60 Hz for 3 phases motors
    10 hp at 230...240 V AC 50/60 Hz for 1 phase motors
    5 hp at 115 V AC 50/60 Hz for 1 phase motors
    20 hp at 200/208 V AC 50/60 Hz for 3 phases motors
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A at <= 60 °C for signalling circuit
    Irms rated making capacity
    1000 A at 440 V for power circuit conforming to IEC 60947-4
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    1000 A at 500 V conforming to IEC 60947
    1000 A at 220/415/440 V for power circuit conforming to IEC 60947
    630 A at 690 V conforming to IEC 60947
    [Icw] rated short-time withstand current
    100 A 1 s signalling circuit
    120 A 500 ms signalling circuit
    140 A 100 ms signalling circuit
    520 A <= 40 °C 10 s power circuit
    900 A <= 40 °C 1 s power circuit
    110 A <= 40 °C 10 min power circuit
    260 A <= 40 °C 1 min power circuit
    associated fuse rating
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    average impedance
    1 mOhm at 50 Hz - Ith 80 A for power circuit
    [Ui] rated insulation voltage
    1000 V for power circuit conforming to IEC 60947-4-1
    600 V for power circuit certifications CSA
    600 V for power circuit certifications UL
    690 V for signalling circuit conforming to IEC 60947-1
    600 V for signalling circuit certifications CSA
    600 V for signalling circuit certifications UL
    electrical durability
    1.4 Mcycles 80 A AC-1 <= 440 V
    1.5 Mcycles 65 A AC-3 <= 440 V
    power dissipation per pole
    4.2 W AC-3
    6.4 W AC-1
    safety cover
    With
    interlocking type
    Mechanical
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    UL
    CSA
    CCC
    EAC
    GL
    BV
    DNV
    RINA
    connections - terminals
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Power circuit : screw clamp terminals 1 cable(s) 2.5...25 mm² - cable stiffness: solid - without cable end
    Power circuit : screw clamp terminals 2 cable(s) 2.5...16 mm² - cable stiffness: flexible - without cable end
    Power circuit : screw clamp terminals 2 cable(s) 2.5...10 mm² - cable stiffness: flexible - with cable end
    Power circuit : screw clamp terminals 1 cable(s) 2.5...25 mm² - cable stiffness: flexible - without cable end
    Power circuit : screw clamp terminals 2 cable(s) 2.5...16 mm² - cable stiffness: solid - without cable end
    Power circuit : screw clamp terminals 1 cable(s) 2.5...25 mm² - cable stiffness: flexible - with cable end
    tightening torque
    Control circuit : 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit : 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
    Power circuit : 5 N.m - on screw clamp terminals
    Power circuit : 5 N.m - on screw clamp terminals - with screwdriver flat Ø 8 mm
    operating time
    20...26 ms closing
    8...12 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    16000000 cycles
    operating rate
    3600 cyc/h at <= 55 °C
    Complementary
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    control circuit voltage limits
    0.85...1.1 Uc operational at 55 °C, AC 60 Hz
    0.3...0.6 Uc drop-out at 55 °C, AC 60 Hz
    0.3...0.6 Uc drop-out at 55 °C, AC 50/60 Hz
    0.8...1.1 Uc operational at 55 °C, AC 50/60 Hz
    inrush power in VA
    200 VA at 20 °C (cos ϕ 0.75) 50 Hz
    220 VA at 20 °C (cos ϕ 0.75) 60 Hz
    heat dissipation
    6...10 W at 50/60 Hz
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation (between NC and NO contact)
    1.5 ms on energisation (between NC and NO contact)
    insulation resistance
    > 10 MOhm for signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5...55 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C at Uc
    operating altitude
    3000 m without derating in temperature
    fire resistance
    960 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Shocks contactor open 8 Gn for 11 ms
    Vibrations contactor closed 3 Gn, 5...300 Hz
    Shocks contactor closed 10 Gn for 11 ms
    height
    127 mm
    width
    165 mm
    depth
    142 mm
    product weight
    2.4 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • Italian
    • Finnish
    • German
    • Chinese
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1/LC2 D40...D95 - 80 to 95 A contactors and reversing contactors (Version 12)
    Certificate
    Date
    Size
    Add to My Documents
    CCC TeSys D - LC.D40-65, Czech Republic (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys D - LC.D40-65 (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys D 40, 50, 65A - EoLi (Version 1.0)
    Date 21/09/17
    Size 199.4 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys D 40, 50, 65A - PEP (Version 1.0)
    Date 09/11/17
    Size 224.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.