Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    Schneider Eletric LC1D65008GG5 Picture

    Range: TeSys D

    Contactors

    LC1D65008GG5

    Schneider Eletric LC1D65008GG5 Picture
    Range: TeSys D

    Contactors

    LC1D65008GG5

    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 80 A - 155 V AC 50 Hz coil

    Show more characteristics >
    • Price
      322.65 GBP
    Add to My Favourites Remove from My Favourites

    • Main
      range
      TeSys
      product name
      TeSys D
      product or component type
      Contactor
      device short name
      LC1D
      contactor application
      Resistive load
      utilisation category
      AC-1
      poles description
      4P
      pole contact composition
      2 NO + 2 NC
      [Ue] rated operational voltage
      <= 300 V DC for power circuit
      <= 690 V AC 25...400 Hz for power circuit
      [Ie] rated operational current
      80 A (<= 60 °C) at <= 440 V AC AC-1 for power circuit
      control circuit type
      AC 50 Hz
      [Uc] control circuit voltage
      155 V AC 50 Hz
      [Uimp] rated impulse withstand voltage
      Conforming to IEC 60947
      overvoltage category
      III
      [Ith] conventional free air thermal current
      80 A at <= 60 °C for power circuit
      Irms rated making capacity
      1000 A at 440 V for power circuit conforming to IEC 60947
      rated breaking capacity
      1000 A at 440 V for power circuit conforming to IEC 60947
      [Icw] rated short-time withstand current
      520 A <= 40 °C 10 s power circuit
      900 A <= 40 °C 1 s power circuit
      110 A <= 40 °C 10 min power circuit
      260 A <= 40 °C 1 min power circuit
      associated fuse rating
      125 A gG at <= 690 V coordination type 1 for power circuit
      125 A gG at <= 690 V coordination type 2 for power circuit
      average impedance
      1.5 mOhm at 50 Hz - Ith 80 A for power circuit
      [Ui] rated insulation voltage
      600 V for power circuit certifications CSA
      600 V for power circuit certifications UL
      690 V for power circuit conforming to IEC 60947-4-1
      electrical durability
      1.4 Mcycles 80 A AC-1 at Ue <= 440 V
      power dissipation per pole
      9.6 W AC-1
      protective cover
      Without
      mounting support
      Plate
      Rail
      standards
      CSA C22.2 No 14
      EN 60947-4-1
      EN 60947-5-1
      IEC 60947-4-1
      IEC 60947-5-1
      UL 508
      product certifications
      GOST
      LROS (Lloyds register of shipping)
      CSA
      UL
      CCC
      RINA
      DNV
      BV
      GL
      connections - terminals
      Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
      Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
      Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
      Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
      Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
      Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
      Power circuit : screw clamp terminals 1 cable(s) 1...35 mm² - cable stiffness: flexible - without cable end
      Power circuit : screw clamp terminals 2 cable(s) 1...25 mm² - cable stiffness: flexible - without cable end
      Power circuit : screw clamp terminals 1 cable(s) 1...35 mm² - cable stiffness: flexible - with cable end
      Power circuit : screw clamp terminals 2 cable(s) 1...25 mm² - cable stiffness: flexible - with cable end
      Power circuit : screw clamp terminals 1 cable(s) 1...35 mm² - cable stiffness: solid - without cable end
      Power circuit : screw clamp terminals 2 cable(s) 1...25 mm² - cable stiffness: solid - without cable end
      tightening torque
      Control circuit : 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
      Control circuit : 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
      Power circuit : 8 N.m - on screw clamp terminals - cable 25...35 mm² hexagonal 4 mm
      Power circuit : 5 N.m - on screw clamp terminals - cable 1...25 mm² hexagonal 4 mm
      operating time
      12...26 ms closing
      4...19 ms opening
      safety reliability level
      B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
      B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
      mechanical durability
      6 Mcycles
      operating rate
      3600 cyc/h at <= 60 °C
      Complementary
      coil technology
      Without built-in suppressor module
      control circuit voltage limits
      0.8...1.1 Uc operational at 60 °C, AC 50 Hz
      0.3...0.6 Uc drop-out at 60 °C, AC 50 Hz
      inrush power in VA
      160 VA at 20 °C (cos ϕ 0.75) 50 Hz
      hold-in power consumption in VA
      15 VA at 20 °C (cos ϕ 0.3) 50 Hz
      heat dissipation
      4...5 W at 50 Hz
      Environment
      IP degree of protection
      IP20 front face conforming to IEC 60529
      protective treatment
      TH conforming to IEC 60068-2-30
      pollution degree
      3
      ambient air temperature for operation
      -5...60 °C
      ambient air temperature for storage
      -60...80 °C
      permissible ambient air temperature around the device
      -40...70 °C at Uc
      operating altitude
      3000 m without derating in temperature
      fire resistance
      850 °C conforming to IEC 60695-2-1
      flame retardance
      V1 conforming to UL 94
      mechanical robustness
      Vibrations contactor open 2 Gn, 5...300 Hz
      Vibrations contactor closed 4 Gn, 5...300 Hz
      Shocks contactor open 10 Gn for 11 ms
      Shocks contactor closed 15 Gn for 11 ms
      height
      127 mm
      width
      85 mm
      depth
      125 mm
      product weight
      1.45 kg
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0707  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.