Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Schneider Eletric LC1D50Q5 Picture

Range: TeSys D

Legacy

LC1D50Q5

Schneider Eletric LC1D50Q5 Picture
Range: TeSys D

Legacy

LC1D50Q5

contactor TeSys LC1-D - 3 poles - AC-3 440V 50 A - coil 380 V AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    TeSys D
    range
    TeSys
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-2
    AC-3
    AC-4
    control circuit type
    AC 50 Hz
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    50 A (<= 60 °C) at <= 440 V AC AC-3 for power circuit
    80 A (<= 60 °C) at <= 440 V AC AC-1 for power circuit
    motor power kW
    22 kW at 380...400 V AC 50/60 Hz AC-3
    25 kW at 415 V AC 50/60 Hz AC-3
    30 kW at 440 V AC 50/60 Hz AC-3
    30 kW at 500 V AC 50/60 Hz AC-3
    33 kW at 660...690 V AC 50/60 Hz AC-3
    15 kW at 220...230 V AC 50/60 Hz AC-3
    11 kW at 400 V AC 50/60 Hz AC-4
    30 kW at 1000 V AC 50/60 Hz AC-3
    motor power hp
    15 hp at 200/208 V AC 60 Hz for 3P motors conforming to CSA
    15 hp at 200/208 V AC 60 Hz for 3P motors conforming to UL
    15 hp at 230/240 V AC 60 Hz for 3P motors conforming to CSA
    15 hp at 230/240 V AC 60 Hz for 3P motors conforming to UL
    3 hp at 115 V AC 60 Hz for 1P motors conforming to CSA
    3 hp at 115 V AC 60 Hz for 1P motors conforming to UL
    40 hp at 460/480 V AC 60 Hz for 3P motors conforming to CSA
    40 hp at 460/480 V AC 60 Hz for 3P motors conforming to UL
    40 hp at 575/600 V AC 60 Hz for 3P motors conforming to CSA
    40 hp at 575/600 V AC 60 Hz for 3P motors conforming to UL
    7.5 hp at 230/240 V AC 60 Hz for 1P motors conforming to CSA
    7.5 hp at 230/240 V AC 60 Hz for 1P motors conforming to UL
    [Uc] control circuit voltage
    380 V AC 50 Hz
    connections - terminals
    Control circuit : screw clamp terminal 1 cable 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminal 2 cable 1...4 mm² - cable stiffness: solid - without cable end
    Power circuit : screw clamp terminal 1 cable 1...35 mm² - cable stiffness: solid - without cable end
    Power circuit : screw clamp terminal 2 cable 1...25 mm² - cable stiffness: solid - without cable end
    Power circuit : screw clamp terminal 1 cable 1...35 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminal 1 cable 1...4 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminal 2 cable 1...2.5 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminal 2 cable 1...4 mm² - cable stiffness: flexible - with cable end
    Power circuit : screw clamp terminal 2 cable 1...25 mm² - cable stiffness: flexible - with cable end
    Power circuit : screw clamp terminal 2 cable 1...35 mm² - cable stiffness: flexible - without cable end
    Power circuit : screw clamp terminal 2 cable 1...35 mm² - cable stiffness: solid - with cable end
    Complementary
    coil technology
    Without built-in bidirectional peak limiting diode suppressor
    protective cover
    With
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    auxiliary contact composition
    1 NO + 1 NC
    control circuit voltage limits
    0.3...0.6 Uc at 60 °C drop-out 50/60 Hz
    0.8...1.1 Uc at 60 °C operational 50 Hz
    0.85...1.1 Uc at 60 °C operational 60 Hz
    [Ui] rated insulation voltage
    600 V for control circuit certifications CSA
    600 V for control circuit certifications UL
    600 V for power circuit certifications CSA
    600 V for power circuit certifications UL
    690 V for control circuit conforming to IEC 60947-1
    690 V for power circuit conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    8 kV IEC 60947
    overvoltage category
    III
    mounting support
    Plate
    Rail
    flame retardance
    V1 conforming to UL 94
    tightening torque
    Power circuit : 5 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
    Control circuit : 1.2 N.m - on screw clamp terminal - with screwdriver Philips No 2
    Control circuit : 1.2 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
    Power circuit : 5 N.m - on screw clamp terminal - with screwdriver flat Ø 8 mm
    [Ue] rated operational voltage
    <= 690 V AC 25...400 Hz for power circuit
    [Ith] conventional free air thermal current
    10 A at <= 60 °C for control circuit
    80 A at <= 60 °C for power circuit
    Irms rated making capacity
    140 A AC for control circuit conforming to IEC 60947-5-1
    900 A at 440 V for power circuit conforming to IEC 60947
    rated breaking capacity
    900 A at 440 V for power circuit conforming to IEC 60947
    associated fuse rating
    10 A gG for control circuit conforming to IEC 60947-5-1
    100 A gG at <= 690 V coordination type 1 for power circuit
    100 A gG at <= 690 V coordination type 2 for power circuit
    power dissipation per pole
    3.7 W AC-3
    9.6 W AC-1
    inrush power in VA
    140 VA at 20 °C (cos f 0.75)
    160 VA at 20 °C (cos f 0.75)
    hold-in power consumption in VA
    13 VA at 20 °C (cos f 0.3) 60 Hz
    15 VA at 20 °C (cos f 0.3) 50 Hz
    operating time
    12...26 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    6000000 cycles
    operating rate
    3600 cyc/h at <= 60 °C
    minimum switching current
    5 mA for control circuit
    minimum switching voltage
    17 V for control circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contacts
    1.5 ms on energisation between NC and NO contacts
    insulation resistance
    > 10 MOhm for control circuit
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    (A1-A2)CO
    height
    127 mm
    width
    75 mm
    depth
    119 mm
    product weight
    1.4 kg
    Environment
    standards
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    product certifications
    BV
    CCC
    CSA
    DNV
    GL
    GOST
    LROS (Lloyds register of shipping)
    RINA
    UL
    IP degree of protection
    IP2x conforming to IEC 60529
    IP2x conforming to VDE 0106
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C at Uc
    operating altitude
    3000 m without derating in temperature
    fire resistance
    850 °C conforming to IEC 60695-2-1
    shock resistance
    10 gn contactor opened
    15 gn contactor closed
    vibration resistance
    2 gn 5...300 Hz contactor opened
    4 gn 5...300 Hz contactor closed
    heat dissipation
    4...5 W at 50/60 Hz for control circuit
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    Date 08/02/18
    Size 2.2 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 20/07/18
    Size 282 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 21/09/17
    Size 199.4 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 09/11/17
    Size 224.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.