United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?
Schneider Eletric KBB25ED44305W Picture

View all Canalis KBB

Canalis KBB - KBB25ED44305W

Trunking busbar

Schneider Eletric KBB25ED44305W Picture
View all Canalis KBB
Canalis KBB - KBB25ED44305W
Trunking busbar

Canalis - straight length - 25 A - 3 m - 2 circuits - 3L+N+PE - white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Canalis
    product or component type
    Busbar trunking
    product compatibility
    KBB
    Complementary
    device application
    Lighting
    Power socket distribution
    radiated magnetic field
    2 pT
    [Ue] rated operational voltage
    230...400 V
    [Uimp] rated impulse withstand voltage
    4 kV
    [Ui] rated insulation voltage
    690 V
    [Ie] rated operational current
    25 A at 35 °C
    network frequency
    50/60 Hz
    [Icw] rated short-time withstand current
    0.44 kA
    [Ipk] rated peak withstand current
    4.4 kA
    thermal stress limit
    195 kA².s
    THDI
    25 A at 0...15 %
    20 A at 15...33 %
    16 A at 33...100 %
    voltage drop
    0.72 V with power factor = 1 at 50 Hz with 1A for 100 m long
    0.67 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    0.61 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    0.55 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By screws
    busbar description
    Straight length
    busbar trunking polarity
    3L + N + PE
    number of circuits
    2
    number of tap-off outlets
    5
    control type
    Without
    standards
    EN/IEC 60439-2
    EN/IEC 61439-6
    width
    3100 mm
    depth
    51 mm
    height
    60 mm
    length
    3 m
    colour
    RAL 9003 : white
    product weight
    4.8 kg
    quantity per set
    Set of 6
    Environment
    IP degree of protection
    IP55 conforming to EN/IEC 60529
    IK degree of protection
    IK06 conforming to EN/IEC 62262
    ambient air temperature for operation
    0...35 °C at 100 % of In
    35...40 °C at 96 % of In
    40...45 °C at 93 % of In
    45...50 °C at 89 % of In
    50...55 °C at 85 % of In
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Date 04/10/18
    Size 60.9 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    KBB..ED... / KBB..DF... - FLEXIBLE,TRANSPORT OR DISTRIBUTION LENGTHS (Version 04)
    CAD
    Date
    Size
    Add to My Documents
    Straight distribution lenght 25 A, 3 m (Version 1.0)
    CAD files for KBB25ED44305W: Straight distribution lenght 25 A, 3 m (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Canalis KBB Certificate LCIE according to IEC 61439-6 (Version 1.1)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Canalis KBB 25A KBB PEP (Version 2.0)
    Date 07/11/16
    Size 211.8 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.