The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis GTU
    product or component type
    Base unit
    device short name
    Open Box
    operating system
    Windows Embedded 7
    software package
    Internet Explorer
    Vijeo Citect web client
    Vijeo Designer run time
    .NET framework 4.0
    Adobe PDF reader
    Multimedia player
    Office reader
    VNC client/server
    Complementary
    range compatibility
    Magelis GTU
    processor name
    Intel X86 1.33 GHz
    data storage equipment
    32 GB CFast card
    port Ethernet
    10BASE-T/100BASE-TX/1000BASE-T
    memory description
    512 kB NVRAM backup memory
    2 GB RAM internal
    type of cooling
    Natural convection
    integrated connection type
    Ethernet TCP/IP with 2 RJ45
    COM1 serial link RJ45 RS485, transmission rate: 110...115200 bit/s
    COM2 serial link SUB-D 9 RS232C/RS422/RS485, transmission rate: 110...115200 bit/s
    Auxiliary port terminal block
    Expansion unit fieldbus card
    USB 2.0 port mini B USB
    DVI-D video port DVI-D
    Microphone mini-jack
    USB 2.0 port with 3 USB type A
    communication port protocol
    Modbus
    Modbus TCP/IP
    Uni-Telway
    [Us] rated supply voltage
    12...24 V DC power supply
    depth
    45 mm
    height
    131 mm
    width
    188 mm
    net weight
    0.9 kg
    number of slots available for expansion
    1 slot(s) for fieldbus card
    Environment
    standards
    CSA C22.2 No 142
    ANSI/ISA 12-12-01
    UL 508
    Class I division 2 CSA C22.2 No 213
    IEC 61132-2
    product certifications
    CE
    CULus
    ATEX
    IEC-Ex
    RCM
    GL
    KC
    CUL
    EAC
    ABS
    BV
    CCS
    DNV
    LR
    RINA
    pollution degree
    2 conforming to EN 61131-2 Ed.3
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 level 3
    ambient air temperature for storage
    -20…60 °C
    relative humidity
    10…90 % non-condensing
    ambient air temperature for operation
    0…60 °C
    operating altitude
    2000
    vibration resistance
    3.5 mm constant amplitude (f = 5…9 Hz) conforming to EN/IEC 61131-2
    9.8 m/s² (f = 9…150 Hz) conforming to EN/IEC 61131-2
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Slovak
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Norwegian
    • Dutch
    • Turkish
    • Portuguese
    • Russian
    • Czech
    • Italian
    • German
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    Magelis™ GTU Universal Panels Catalog (Version 7.1)
    User guide
    Date
    Size
    Add to My Documents
    Magelis GTU, User Manual (Version 06)
    Date 01/09/18
    Size 5.3 MB
    HRB78718 - HMIG.U. Box Module, Quick Reference Guide (Version 06)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for HMIG5U2: Open BOX for Universal Panel (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    ATEX_HMIGTU_DID (Version 1.0)
    Date 15/02/18
    Size 459.9 KB
    IECEx_HMIGTU_DID (Version 1.0)
    Date 15/02/18
    Size 910.8 KB
    HazLoc_cUL_NRAG7.E486185 _ALL_JUL2018 (Version 1.0)
    ATEX_IECEx_HMIGTU_DID (Version 1.0)
    Date 15/02/18
    Size 459.9 KB
    Date 15/02/18
    Size 910.8 KB
    HazLoc_UL_NRAG.E486185 _ALL_JUL2018 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    DCC_HMIGTU_DID_SEP2018 (Version 1.0)
    Date 12/09/17
    Size 1.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 24/08/19
    Size 195.3 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    DNVGL_TAA00001A3_HMIGTU_IDISP (Version 1.0)
    Date 28/06/17
    Size 169.2 KB
    CCS_Marine Certificate_HMIGTU_DID (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 24/08/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 24/08/19
    Size 195.3 KB
    Software - Updates
    Date
    Size
    Add to My Documents
    Vijeo Designer SP6.1 addon for SoMachine (Version 6.2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    External Dimensions


    1
    Front
    2
    Left
    3
    Bottom


Compare products: /