United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?

TeSys GV7 - voltage release - 48 V AC 50/60Hz

Show more characteristics >
  • RRP
    80.25 GBP
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product or component type
    Shunt trip
    device short name
    GV7AS
    device application
    Control
    range compatibility
    TeSys TeSys GV7
    Complementary
    [Uc] control circuit voltage
    48 V AC 50/60 Hz
    control circuit voltage limits
    0.7...1.1 Un
    [Ui] rated insulation voltage
    600 V AC conforming to CSA C22.2 No 14 control circuit
    600 V AC conforming to UL 508 control circuit
    690 V AC conforming to IEC 60947-1 control circuit
    threshold tripping voltage
    0.2...0.75 Ue
    inrush power in VA
    < 10 VA for AC network
    hold-in power consumption in VA
    < 5 VA for AC network
    operating time
    < 50 ms conforming to IEC 60947-1
    on-load factor
    100 %
    connections - terminals
    Control circuit : screw clamp terminals 1 cable 1 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable 1.5 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable 1.5 mm² - cable stiffness: solid
    tightening torque
    Control circuit : 1.2 N.m - on screw clamp terminals
    product weight
    0.11 kg
    quantity per set
    Set of 10
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    MX SHUNT RELEASE (Version 1.0)
    Date 15/01/18
    Size 740.9 KB
    Date 15/01/18
    Size 546.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.