United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

TeSys GV3-Circuit breaker-thermal-magnetic-9…13A-EverLink BTR/direct connectors

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GV3
    device short name
    GV3P
    device application
    Motor
    trip unit technology
    Thermal-magnetic
    Complementary
    poles description
    3P
    network type
    AC
    utilisation category
    AC-3 conforming to IEC 60947-4-1
    Category A conforming to IEC 60947-2
    network frequency
    50/60 Hz conforming to IEC 60947-4-1
    fixing mode
    35 mm symmetrical DIN rail: clipped
    Panel: screwed (with 3 x M4 screws)
    operating position
    Any position
    motor power kW
    5.5 kW at 400/415 V AC 50/60 Hz
    7.5 kW at 500 V AC 50/60 Hz
    11 kW at 690 V AC 50/60 Hz
    breaking capacity
    100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    6 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    12 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    50 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
    50 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
    control type
    Rotary knob
    [In] rated current
    13 A
    thermal protection adjustment range
    9…13 A
    magnetic tripping current
    182 A
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ith] conventional free air thermal current
    13 A conforming to IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    power dissipation per pole
    8 W
    mechanical durability
    50000 cycles
    electrical durability
    50000 cycles for AC-3 at 440 V In
    maximum operating rate
    25 cyc/h
    rated duty
    Continuous conforming to IEC 60947-4-1
    connections - terminals
    EverLink BTR screw connectors 2 cable(s) 1…25 mm² solid
    EverLink BTR screw connectors 2 cable(s) 1…25 mm² flexible without cable end
    EverLink BTR screw connectors 2 cable(s) 1…25 mm² flexible with cable end
    Direct terminal link
    tightening torque
    5 N.m on EverLink BTR screw connectors for cable 25 mm²
    8 N.m on EverLink BTR screw connectors for cable 35 mm²
    suitability for isolation
    Yes conforming to IEC 60947-1
    phase failure sensitivity
    Yes conforming to IEC 60947-4-1
    height
    111 mm
    width
    55 mm
    depth
    136 mm
    net weight
    0.96 kg
    Environment
    standards
    EN/IEC 60947-2
    CSA C22.2 No 14-05 type E
    UL 508 type E
    EN/IEC 60947-1
    EN/IEC 60947-4-1
    product certifications
    CSA
    BV
    UL
    EAC
    DNV
    RINA
    ATEX
    LROS (pending)
    GL
    CCC
    protective treatment
    TH
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK09
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -40…80 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    3000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Download RoHS China Declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    End of Life Information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    TeSys GV3P - Use in explosive atmospheres (Version 06)
    Instruction sheet
    Date
    Size
    Add to My Documents
    GV3 P../L.. - Everlink circuit breaker (Version 07)
    CAD
    Date
    Size
    Add to My Documents
    GV3P WITH ONE EVERLINK CONNECTOR (Version 1.0)
    Date 18/12/17
    Size 777.3 KB
    Date 18/12/17
    Size 751.5 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys GV3 - GV3P (Version 1.0)
    Date 16/03/16
    Size 568.5 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    End-of-Life Instructions TeSys GV3P (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys GV3 motor circuit breakers (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Performance Curves

    Thermal-Magnetic Tripping Curves

    Average Operating Times at 20 °C Related to Multiples of the Setting Current


    1a
    3 poles from cold state (Ir minimum): GV3P
    1b
    3 poles from cold state (Ir maximum): GV3P
    2a
    3 poles from hot state (Ir minimum): GV3P
    2b
    3 poles from hot state (Ir maximum): GV3P

    Current Limitation on Short-Circuit (3-Phase 400/415 V)

    Dynamic Stress

    I peak = f (prospective Isc) at 1.05 Ue = 435 V


    1
    Maximum peak current
    2
    70-80 A (GV3P80), 62-73 A (GV3P73)
    3
    48-65 A (GV3P65)
    4
    37-50 A (GV3P50)
    5
    30-40 A (GV3P40)
    6
    23-32 A (GV3P32)
    7
    17-25 A (GV3P25)
    8
    12-18 A (GV3P18)
    9
    9-13 A (GV3P13)

    Maximum Thermal Limit on Short-Circuit

    Thermal Limit in kA2s in the Magnetic Operating Zone

    Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


    1
    70-80 (GV3P80) - 62-73 (GV3P73)
    2
    48-65 A (GV3P65)
    3
    37-50 A (GV3P50)
    4
    30-40 A (GV3P40)
    5
    23-32 A (GV3P32)
    6
    17-25 A (GV3P25)
    7
    12-18 A (GV3P18)
    8
    9-13 A (GV3P13)


  • Dimensions Drawings

    GVl3L, GV3P

    Dimensions


    (1)
    Blocks GVAN●●, GVAD●● and GVAM11.
    (2)
    Blocks GV3AU●● and GV3AS●●.

    X1 = Electrical clearance (ISC max) 40 mm for Ue ≤ 500 V, 50 mm for Ue ≤ 690 V

    NOTE: Leave a space of 9 mm between 2 circuit breakers: either an empty space or side-mounting add-on contact blocks. Side by side mounting is possible up to 40 °C.

    Mounting on Rail AM1 DE200 or AM1 ED201


    Panel Mounting, using M4 Screws


    Mounting on Pre-Slotted Plate AM1 PA



  • Connections and Schema

    GV3P••



Compare products: /