Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Schneider Eletric GV2DM202FE7 Picture

Range: TeSys GV2, LC

Combination automatic motor starters

GV2DM202FE7

Schneider Eletric GV2DM202FE7 Picture
Range: TeSys GV2, LC

Combination automatic motor starters

GV2DM202FE7

DOL reversing combination starter - TeSys GV2-DM - 0.16...0.25 A - 115 V AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    TeSys
    device short name
    GV2DM
    product or component type
    Motor starter
    motor starter type
    Reversing
    coordination type
    Type 1
    poles description
    3P
    utilisation category
    AC-3
    motor power kW
    0.06 kW at 400/415 V AC 50/60 Hz
    0.06 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    115 V AC 50/60 Hz
    magnetic tripping current
    2.4 A
    Complementary
    device composition
    1 motor circuit breaker type GV2ME
    1 3-pole reversing contactor
    1 combination block GV2AF3
    thermal protection adjustment range
    0.16...0.25 A
    rated breaking capacity
    Iq 50 kA at 400/415 V conforming to IEC 60947-4-1
    Iq 50 kA at 440 V conforming to IEC 60947-4-1
    Iq 50 kA at 500 V conforming to IEC 60947-4-1
    product weight
    0.963 kg
    height
    176.4 mm
    width
    90 mm
    depth
    99.6 mm
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.