United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

Ultimate Screwless flat plate - occupancy sensor with override - flush - 2-wire

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Ultimate
    range
    Ultimate
    aesthetic name
    Screwless flat plate
    product or component type
    Occupancy sensor
    colour tint
    Stainless steel
    sensor type
    PIR
    Complementary
    time delay
    30 minutes
    device mounting
    Flush
    mounting support
    Wall
    wiring technique
    2-wire
    detection angle
    90°
    switching time
    15...1800 s
    light intensity adjustment
    10…2000 lux
    height
    88 mm
    width
    88 mm
    Environment
    standards
    BS EN 60669-2-1
    Offer Sustainability
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Wiring Devices Catalogue 2017 (Version 1.0)
    Date 10/08/18
    Size 22.7 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.