United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?

Ultimate Weatherproof - 2 way key switch module - 1 gang

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Ultimate
    aesthetic name
    Weatherproof
    product or component type
    Key switch module
    control type
    Rocker
    switch function
    2-way
    rated current
    20 AX 230 V AC
    Complementary
    connections - terminals
    Screw terminals
    material
    Plastic
    quantity per set
    Set of 1
    number of gangs
    1 gang
    device mounting
    Flush
    mounting support
    Enclosure
    height
    50 mm
    width
    25 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP66
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/02/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.