United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?

Exclusive - ceiling pendant - 150 W - diam. 150 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Exclusive
    product or component type
    Pendant
    device presentation
    Pre-wired
    colour tint
    White:
    quantity per set
    Set of 10
    Complementary
    device mounting
    Ceiling
    fixing mode
    By screws
    bulb base
    Bayonet
    diameter
    150 mm
    rated lamp wattage
    150 W
    material
    Urea (carbamide):
    type of installation
    Indoor
    height
    11 mm
    length
    130 mm
    width
    35 mm
    product weight
    0.143 kg
    Environment
    standards
    BS EN 61184
    BS EN 60598-2-1
    IP degree of protection
    IP20
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.