United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?

Exclusive Square edge white moulded - surface pattress box - 2 gangs - white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Exclusive
    aesthetic name
    Square edge white moulded
    product or component type
    Pattress box
    colour tint
    White
    quantity per set
    Set of 10
    Complementary
    device mounting
    Surface
    mounting support
    Wall mounted
    number of gangs
    2 gangs
    cable entry
    Knock-outs
    fixing mode
    By screws
    material
    Urea (carbamide)
    type of installation
    Indoor
    depth
    16 mm
    width
    34 mm
    height
    149 mm
    product weight
    0.043 kg
    Environment
    standards
    BS EN 60670-1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.