United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?

Exclusive Metal clad - socket-outlet - 13 A - 1 gang - matt silver grey

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Exclusive
    aesthetic name
    Metal clad
    product or component type
    Socket-outlet
    device presentation
    Complete product
    outlet poles configuration
    1P
    outlet standard description
    3 pins
    outlet standard
    British
    colour tint
    Matt silver grey
    quantity per set
    Set of 10
    Complementary
    number of gangs
    1 gang
    switch function
    Unswitch
    device mounting
    Wall mounted
    rated current
    13 A, 230 V AC 50 Hz:
    fixing mode
    By screws : M3.5 15 mm
    connections - terminals
    Screw terminals
    material
    Steel
    type of installation
    Indoor
    height
    79 mm
    width
    79 mm
    depth
    42 mm
    product weight
    0.267 kg
    Environment
    standards
    BS 1363
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.