United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?

Exclusive - 2-pole switch - 1 gang - 20 A - grey

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Switch
    device presentation
    Complete product
    colour tint
    Grey
    quantity per set
    Set of 10
    Complementary
    switch function
    2-pole
    control type
    Rocker
    number of gangs
    1 gang
    pilot light
    Without neon indicator
    device mounting
    Wall mounted
    rated current
    20 A 230 V AC
    connections - terminals
    Screw terminals
    material
    Powder coated steel
    surface finish
    Matt
    height
    79 mm
    width
    79 mm
    depth
    42 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.