United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?
Schneider Eletric GK1AP9 Picture
Discontinued

Schneider Eletric GK1AP9 Picture
Discontinued

set of 10 isolator link GK1 with 4 fuse carrier - for GK1F

Show more characteristics >
GK1AP9  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    DF6
    GK1
    device short name
    GK1AP
    product or component type
    Assembly strip
    accessory / separate part category
    Connection accessory
    product compatibility
    GK1 125 A 4P
    quantity per set
    Set of 10
    Complementary
    fuse size
    22 x 58 mm
    number of fuse carriers
    4
    product weight
    0.007 kg
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.