Lisse - Plain rocker Stainless Steel

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    aesthetic name
    Screwless deco
    product or component type
    Switch cover
    product destination
    Switch 1 gang
    wiring device additional information
    Without lamp
    device presentation
    Without rocker
    colour tint
    Stainless steel
    quantity per set
    Set of 1
    Complementary
    wiring device mounting
    Flush
    device mounting
    Flush
    fixing mode
    Clipped
    material
    Stainless steel
    type of packing
    Box
    height
    25 mm
    width
    13 mm
    depth
    8 mm
    product weight
    0.0035 kg
    Environment
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.