Schneider Eletric GGBLE7004B Picture

View all Lisse

GGBLE7004B

Schneider Eletric GGBLE7004B Picture
View all Lisse
GGBLE7004B

Lisse - USB Grid Module dark

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    USB charger
    provided equipment
    USB charger
    quantity per set
    Set of 6
    type of packing
    Box
    colour tint
    Black
    surface finish
    Glossy
    Complementary
    number of modules
    1 module
    number of gangs
    1 gang
    device mounting
    Wall mounted
    [Ue] rated operational voltage
    250 V AC 50 Hz
    output voltage
    5 V DC 1 A
    number of terminals
    2 terminal connectors
    material
    Thermoplastic
    fixing mode
    Clipped
    type of installation
    Indoor
    Environment
    standards
    BS EN 60950
    product certifications
    EN 60950
    electrical insulation class
    Class II
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.