United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?
Schneider Eletric GGBL8010SB Picture

View all Lisse

GGBL8010SB

Schneider Eletric GGBL8010SB Picture
View all Lisse
GGBL8010SB

Lisse - Blank Plate - 1 gang Satin Brass with White Interior

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Blank plate
    device presentation
    Complete product
    colour tint
    Satin brass
    quantity per set
    Set of 10
    Complementary
    fixing mode
    Concealed screws
    number of gangs
    1 gang
    material
    Stainless steel
    surface finish
    Brushed finish
    type of packing
    Box
    height
    87 mm
    width
    87 mm
    depth
    9 mm
    product weight
    0.0895 kg
    Environment
    standards
    BS 5733
    IP degree of protection
    IP20
  • Documents and Downloads

    Certificate
    Date
    Size
    Add to My Documents
    Blank Plates (Version 1.0)
    Date 06/10/17
    Size 106.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.