United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?
Schneider Eletric GGBL7081456WSSS Picture

View all Lisse

GGBL7081456WSSS

Schneider Eletric GGBL7081456WSSS Picture
View all Lisse
GGBL7081456WSSS

Lisse - Data - TV/FM/SAT & 1 gang RJ45 Cat6 Stainless Steel with White Interior

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    TV FM SAT DATA socket
    TV socket type
    Intermediate
    Complementary
    number of outputs
    4
    TV connector
    Male IEC 1
    radio connector
    Female IEC 1
    SAT connector
    F type 1
    data socket type
    RJ45 1 6 UTP shutter straight
    device mounting
    Flush
    device presentation
    Complete product
    fixing mode
    Concealed screws
    colour tint
    Stainless steel cover plate
    White interior
    surface finish
    Brushed finish
    material
    Stainless steel
    width
    148 mm
    height
    87 mm
    depth
    39 mm
    product weight
    0.229 kg
    quantity per set
    Set of 1
    type of packing
    Bag
    Environment
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.