United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?
Schneider Eletric GGBL70746110BSSS Picture

View all Lisse

GGBL70746110BSSS

Schneider Eletric GGBL70746110BSSS Picture
View all Lisse
GGBL70746110BSSS

Lisse - TV/FM/2xSAT&Tel&TV Return-Quadplex BT Secondary &TV Return Stainless Stl

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    TV telephone socket
    number of gangs
    4 gangs
    colour tint
    Black interior
    Stainless steel cover plate
    Complementary
    number of outputs
    6
    TV socket type
    Individual (independant)
    TV connector
    Male IEC 2
    radio connector
    Female IEC 1
    SAT connector
    F type 2
    telephone socket type
    Secondary
    installation direction
    Straight
    device mounting
    Flush
    device presentation
    Complete product
    fixing mode
    Concealed screws
    surface finish
    Brushed finish
    depth
    44 mm
    width
    148 mm
    height
    87 mm
    product weight
    0.276 kg
    quantity per set
    Set of 1
    type of packing
    Bag
    material
    Stainless steel
    Environment
    telephone connector
    British 1
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.