United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?
Schneider Eletric GGBL707445510BMBS Picture

View all Lisse

GGBL707445510BMBS

Schneider Eletric GGBL707445510BMBS Picture
View all Lisse
GGBL707445510BMBS

Lisse - Data - TV/FM/2xSAT & 1 gang RJ45 Cat 5 & TV Return Mocha Bronze

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Data socket
    device presentation
    Complete product
    colour tint
    Mocha bronze cover plate
    Black interior
    quantity per set
    Set of 1
    type of packing
    Bag
    Complementary
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of installation
    Indoor
    depth
    44 mm
    width
    148 mm
    height
    87 mm
    product weight
    0.286 kg
    Environment
    standards
    ANSI/TIA-568-C.2
    BS EN 41003
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.