United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?
Schneider Eletric GGBL7071C5WSSS Picture

View all Lisse

GGBL7071C5WSSS

Schneider Eletric GGBL7071C5WSSS Picture
View all Lisse
GGBL7071C5WSSS

Lisse - Data - 1 gang RJ45 Cat 5e Stainless Steel with White Interior

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Data socket
    device presentation
    Complete product
    data socket type
    RJ45 5e
    colour tint
    Stainless steel cover plate
    White interior
    quantity per set
    Set of 1
    type of packing
    Bag
    Complementary
    number of gangs
    1 gang
    communication network type
    RJ45
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of installation
    Indoor
    depth
    39 mm
    width
    87 mm
    height
    87 mm
    product weight
    0.108 kg
    Environment
    standards
    ANSI/TIA-568-C.2
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
    AR1817 Ed C Electric Accessories (Version 0)
    Date 23/08/17
    Size 936.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.