Lisse - Square edge white moulded - telephone socket - secondary - matt white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Telephone socket
    device presentation
    Complete product
    telephone socket type
    Secondary
    colour tint
    Matt white
    quantity per set
    Set of 10
    Complementary
    number of gangs
    1 gang
    fixing mode
    By screws
    material
    Urea (carbamide)
    type of packing
    Carton
    type of installation
    Indoor
    depth
    21.5 mm
    width
    87 mm
    height
    87 mm
    product weight
    0.059 kg
    Environment
    standards
    BS EN 41003
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.