Schneider Eletric GGBL7010BSB Picture

View all Lisse

GGBL7010BSB

Schneider Eletric GGBL7010BSB Picture
View all Lisse
GGBL7010BSB

Lisse - Data Communication - TV/FM - Single Direct Connection Satin Brass Bl int

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    TV R socket
    TV socket type
    Individual (independant)
    colour tint
    Black interior
    Satin brass cover plate
    quantity per set
    Set of 10
    Complementary
    device presentation
    Complete product
    TV connector
    Female IEC 1
    number of gangs
    1 gang
    device mounting
    Flush
    fixing mode
    Concealed screws
    surface finish
    Brushed finish
    material
    Stainless steel
    type of packing
    Box
    depth
    22 mm
    width
    87 mm
    height
    87 mm
    product weight
    0.109 kg
    Environment
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.