United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?
Schneider Eletric GGBL70042BMBS Picture

View all Lisse

GGBL70042BMBS

Schneider Eletric GGBL70042BMBS Picture
View all Lisse
GGBL70042BMBS

Lisse - USB Charger 1gang 2 module Mocha Bronze with Black Interior

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    USB charger
    provided equipment
    USB charger
    quantity per set
    Set of 1
    type of packing
    Bag
    colour tint
    Mocha bronze cover plate
    Black interior
    surface finish
    Matt
    Complementary
    number of modules
    2 modules
    number of gangs
    1 gang
    device mounting
    Wall mounted
    [Ue] rated operational voltage
    250 V AC 50 Hz
    output voltage
    5 V DC 3.1 A
    number of terminals
    2 terminal connectors
    material
    Stainless steel
    protection type
    Overheating protection
    fixing mode
    Concealed screws
    height
    87 mm
    width
    87 mm
    depth
    34 mm
    type of installation
    Indoor
    Environment
    ambient air temperature for operation
    0...45 °C
    ambient air temperature for storage
    0...60 °C
    standards
    BS EN 60950
    product certifications
    EN 60950
    electrical insulation class
    Class II
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.