United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?

Mita - Cableline 40 - installation trunking - 145Wx40 mm - 3 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mita
    product name
    Cableline 40
    product or component type
    Installation trunking
    colour tint
    White/grey
    quantity per set
    Set of 2
    Complementary
    compartment partitioning
    3 compartments
    trunking dimension
    145W x 40 mm
    trunking material
    Plastic
    front opening size
    87 mm
    device composition
    White trunking base
    Grey lid (x 3)
    fixing mode
    Screw-fixed
    material with surface finish
    UPVC (unplasticized polyvinyl chloride)
    product compatibility
    Up to 25 mm deep mounting boxes
    length
    3000 mm
    height
    145 mm
    width
    40 mm
    Environment
    standards
    ANSI/TIA/EIA-568-B
    BS 4678-4
    BS 6701
    BS 7671
    BS EN 50173
    BS EN 50174-2
    ISO/IEC 11801
    ambient air temperature for operation
    -5...60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Instruction sheet
    Date
    Size
    Add to My Documents
    Mita Cableline 40 Installation guide (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 07/03/19
    Size 394.8 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.