Schneider Eletric CA3WCLL3G Picture

View all Mita

CA3WCLL3G

Schneider Eletric CA3WCLL3G Picture
View all Mita
CA3WCLL3G

Mita - Ultimate 60 - installation trunking for DDA compliancy - 150x60 mm - 3 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mita
    product name
    Ultimate 60
    product or component type
    Installation trunking
    colour tint
    White/grey
    quantity per set
    Set of 2
    Complementary
    compartment partitioning
    3 compartments
    trunking dimension
    150 x 60 mm
    trunking material
    Plastic
    front opening size
    87 mm
    device composition
    grey lid
    white trunking base
    fixing mode
    Screw-fixed
    material with surface finish
    UPVC (unplasticized polyvinyl chloride)
    product compatibility
    x 50 mm mounting boxes
    length
    3000 mm
    height
    150 mm
    width
    60 mm
    Environment
    standards
    EN 50085-1:2005
    EN 50085-2-1
    ambient air temperature for operation
    -5…60 °C
    environmental characteristic
    RoHS compliant
    REACH
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    Cable Management Guide (Version 1.0)
    Date 11/12/17
    Size 7.8 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.