soft starter-ATS22-control 220V-power 230V(90kW)/400...440V(160kW)/500V(220kW)

Show more characteristics >
  • RRP
    2,262.00 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altistart 22
    product or component type
    Soft starter
    product destination
    Asynchronous motors
    product specific application
    Pumps and fans
    component name
    ATS22
    network number of phases
    3 phases
    [Us] rated supply voltage
    230...600 V - 15...10 %
    motor power kW
    160 kW 400 V
    160 kW 440 V
    90 kW 230 V
    220 kW 500 V
    factory setting current
    302 A
    power dissipation in W
    150 W for standard applications
    utilisation category
    AC-53A
    type of start
    Start with torque control (current limited to 3.5 In)
    IcL starter rating
    320 Afor connection in the motor supply line for standard applications
    IP degree of protection
    IP00
    Complementary
    assembly style
    With heat sink
    function available
    Internal bypass
    supply voltage limits
    195…660 V
    supply frequency
    50...60 Hz - 10...10 %
    network frequency
    45...66 Hz
    device connection
    In the motor supply line
    [Uc] control circuit voltage
    230 V - 15...10 % 50/60 Hz
    control circuit consumption
    20 W
    discrete output number
    2
    discrete output type
    Relay outputs R1 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
    Relay outputs R2 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
    minimum switching current
    100 mA at 12 V DC (relay outputs)
    maximum switching current
    5 A 250 V AC resistive 1 relay outputs
    5 A 30 V DC resistive 1 relay outputs
    2 A 250 V AC inductive 0.4 20 ms relay outputs
    2 A 30 V DC inductive 7 ms relay outputs
    discrete input number
    3
    discrete input type
    (LI1, LI2, LI3) logic, 5 mA 4.3 kOhm
    discrete input voltage
    24 V <= 30 V
    discrete input logic
    Positive logic LI1, LI2, LI3 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA
    output current
    0.4...1 Icl adjustable
    PTC probe input
    750 Ohm
    communication port protocol
    Modbus
    connector type
    1 RJ45
    communication data link
    Serial
    physical interface
    RS485 multidrop
    transmission rate
    4800, 9600 or 19200 bps
    installed device
    31
    protection type
    Phase failure: line
    Thermal protection: motor
    Thermal protection: starter
    marking
    CE
    type of cooling
    Forced convection
    operating position
    Vertical +/- 10 degree
    height
    425 mm
    width
    206 mm
    depth
    299 mm
    net weight
    33 kg
    Motor power range AC-3
    55…100 kW at 200…240 V 3 phases
    110…220 kW at 380…440 V 3 phases
    110…220 kW at 480…500 V 3 phases
    motor starter type
    Soft starter
    Environment
    electromagnetic compatibility
    Conducted and radiated emissions level A conforming to IEC 60947-4-2
    Damped oscillating waves level 3 conforming to IEC 61000-4-12
    Electrostatic discharge level 3 conforming to IEC 61000-4-2
    Immunity to electrical transients level 4 conforming to IEC 61000-4-4
    Immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3
    Voltage/current impulse level 3 conforming to IEC 61000-4-5
    standards
    EN/IEC 60947-4-2
    product certifications
    UL
    CSA
    GOST
    C-Tick
    CCC
    vibration resistance
    1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm (f= 2…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gnfor 11 ms conforming to EN/IEC 60068-2-27
    noise level
    56 dB
    pollution degree
    Level 2 conforming to IEC 60664-1
    relative humidity
    0…95 % without condensation or dripping water conforming to EN/IEC 60068-2-3
    ambient air temperature for operation
    -10…40 °C (without)
    40…60 °C (with current derating 2.2 % per °C)
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without
    > 1000...< 2000 m with current derating of 2.2 % per additional 100 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    • Chinese
    • Turkish
    Software - Released
    Date
    Size
    Add to My Documents
    SoMove V2.7.5 (FDT Standalone) (Version 2.7.5)
    Date 26/06/19
    Size 281.2 MB
    Date 26/06/19
    Size 108.1 KB
    DTM files
    Date
    Size
    Add to My Documents
    Altistart DTM Library V12.0.0 (ATS22, ATS48) (Version 12.0.0)
    Catalogue
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 26: AC Drives and Soft Starters (Version 1.0)
    Catalog: Soft start/soft stop units Altistart 22 (Version 2.0)
    User guide
    Date
    Size
    Add to My Documents
    ATS22 User manual (Version 04)
    Date 29/11/18
    Size 5.6 MB
    1) ATS22 - Quick Start guide (Version 04)
    Date 14/12/17
    Size 467.5 KB
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for ATS22C32S6: soft starter-ATS22-control 220V-power 230V(90kW)/400...440V(160kW)/500V(220kW) (Version 2.0)
    CAD for ATS22C32S6: soft starter-ATS22-control 220V-power 230V(90kW)/400...440V(160kW)/500V(220kW) (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    ATS22 UL CERTIFICATE (Version 1.0)
    Date 31/05/18
    Size 153 KB
    ATS22 CSA CERTIFICATE (Version 1.0)
    Date 19/06/18
    Size 69.4 KB
    ATS22 EU DECLARATION (Version 1.0)
    Date 27/04/18
    Size 399.4 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    ALTISTART 22, 55 – 90 kW, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Frame Size D
    Dimensions



  • Mounting and Clearance

    Precautions
    Standards

    The Altistart 22 soft starter is compliant with pollution Degree 2 as defined in NEMA ICS1-1 or IEC 60664-1.

    For environment pollution degree 3, install the Altistart 22 soft starter inside a cabinet type 12 or IP54.

    DANGER

    HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH

    ATS22 soft starters are open devices and must be mounted in a suitable enclosure.

    Failure to follow these instructions will result in death or serious injury.

    Air Circulation

    Leave sufficient free space to help the air required for cooling purposes to circulate from the bottom to the top of the unit.


    Overheating

    To avoid the soft starter to overheat, respect the following recommendations:

    • Mount the Altistart 22 Soft Starter within ± 10° of vertical.

    • Do not locate the Altistart 22 Soft Starter near heat radiating elements.

    • Electrical current through the Altistart 22 Soft Starter will result in heat losses that must be dissipated into the ambient air immediately surrounding the soft starter. To help prevent a thermal fault, provide sufficient enclosure cooling and/or ventilation to limit the ambient temperature around the soft starter.

    • If several soft starters are installed in a control panel, arrange them in a row. Do not stack soft starters. Heat generated from the bottom soft starter can adversely affect the ambient temperature around the top soft starter.


    Wall mounted or Floor-standing Enclosure with IP 23 Degree of protection
    Introduction

    To help proper air circulation in the soft starter, grilles and forced ventilation can be installed.

    Ventilation Grilles


    Forced Ventilation Unit



  • Connections and Schema

    Power Terminal
    Bar Style


    Power supply and output to motor

    Bar

    b

    30 mm (1.18 in)

    a

    5 mm (0.2 in)

    Bolt

    M12 (0.47 in)

    Cable and protective cover

    Size

    2X150 mm²

    Gauge

    2X250 MCM

    Protective cover

    LA9F703

    Tightening torque

    57 N.m

    498.75 lb.in

    Power connections, minimum required wiring section

    IEC cable

    mm² (Cu 70°C/158°F) (1)

    UL cable

    AWG (Cu 75°C/167°F) (1)

    185

    2 X 3/0


    230 Vac control, logic Inputs (LI) 24 Vdc, 3-wire control
    With Line Contactor, Freewheel or Controlled Stop



    230 Vac control, logic Inputs (LI) 24 Vdc, 2-wire control,freewheel stop



  • Performance Curves

    Motor Thermal Protection - Cold Curves
    Curves


    A
    Class 10
    B
    Class 20
    C
    Class 30

    Trip time for a Standard Application (Class 10)

    3.5 ln

    32 s

    Trip time for a Severe Application (Class 20)

    3.5 ln

    63 s

    Trip time for a Severe Application (Class 30)

    3.5 ln

    95 s


    Motor Thermal Protection - Warm Curves
    Curves


    A
    Class 10
    B
    Class 20
    C
    Class 30

    Trip time for a Standard Application (Class 10)

    3.5 ln

    16 s

    Trip time for a Severe Application (Class 20)

    3.5 ln

    32 s

    Trip time for a Severe Application (Class 30)

    3.5 ln

    48 s