United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?

soft starter-ATS22-control110V-power208V(30hp)/230V(40hp)/460V(75hp)/575V(100hp)

Show more characteristics >
  • RRP
    1,203.00 GBP
Add to My Products Remove from My Products

  • Main
    range of product
    Altistart 22
    product or component type
    Soft starter
    product destination
    Asynchronous motors
    product specific application
    Pumps and fans
    component name
    ATS22
    network number of phases
    3 phases
    [Us] rated supply voltage
    208...600 V - 15...10 %
    motor power hp
    100 hp 575 V
    30 hp 208 V
    40 hp 230 V
    75 hp 460 V
    factory setting current
    96 A
    power dissipation in W
    73 W for standard applications
    utilisation category
    AC-53A
    type of start
    Start with torque control (current limited to 3.5 In)
    IcL starter rating
    110 A connection in the motor supply line for standard applications
    IP degree of protection
    IP20
    Complementary
    assembly style
    With heat sink
    function available
    Internal bypass
    supply voltage limits
    177...660 V
    supply frequency
    50...60 Hz - 10...10 %
    network frequency
    45...66 Hz
    device connection
    In the motor supply line
    [Uc] control circuit voltage
    110 V -15...10 % 50/60 Hz
    control circuit consumption
    20 W
    discrete output number
    2
    discrete output type
    Relay outputs R1 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
    Relay outputs R2 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
    minimum switching current
    100 mA 12 V DC relay outputs
    maximum switching current
    5 A 250 V AC resistive 1 relay outputs
    5 A 30 V DC resistive 1 relay outputs
    2 A 250 V AC inductive 0.4 20 ms relay outputs
    2 A 30 V DC inductive 7 ms relay outputs
    discrete input number
    3
    discrete input type
    Logic LI1, LI2, LI3 5 mA 20 kOhm
    discrete input voltage
    110 V <= 121 V
    discrete input logic
    Positive logic LI1, LI2, LI3 < 20 V and <= 15 mA > 79 V <= 2 mA
    output current
    0.4...1 Icl adjustable
    PTC probe input
    750 Ohm
    communication port protocol
    Modbus
    connector type
    1 RJ45
    communication data link
    Serial
    physical interface
    RS485 multidrop
    transmission rate
    4800, 9600 or 19200 bps
    installed device
    31
    protection type
    Phase failure line
    Thermal protection starter
    Thermal protection motor
    marking
    CE
    type of cooling
    Forced convection
    operating position
    Vertical +/- 10 degree
    height
    356 mm
    width
    150 mm
    depth
    229.5 mm
    product weight
    18 kg
    Environment
    electromagnetic compatibility
    Conducted and radiated emissions level A IEC 60947-4-2
    Damped oscillating waves level 3 IEC 61000-4-12
    Electrostatic discharge level 3 IEC 61000-4-2
    Immunity to electrical transients level 4 IEC 61000-4-4
    Immunity to radiated radio-electrical interference level 3 IEC 61000-4-3
    Voltage/current impulse level 3 IEC 61000-4-5
    standards
    EN/IEC 60947-4-2
    product certifications
    CCC
    CSA
    C-Tick
    GOST
    UL
    vibration resistance
    1.5 mm 2...13 Hz EN/IEC 60068-2-6
    1 gn 13...200 Hz EN/IEC 60068-2-6
    shock resistance
    15 gn 11 ms EN/IEC 60068-2-27
    noise level
    56 dB
    pollution degree
    Level 2 IEC 60664-1
    relative humidity
    0...95 % without condensation or dripping water EN/IEC 60068-2-3
    ambient air temperature for operation
    -10...40 °C without derating
    > 40...< 60 °C with current derating 2.2 % per °C
    ambient air temperature for storage
    -25...70 °C
    operating altitude
    <= 1000 m without derating
    > 1000...< 2000 m with current derating of 2.2 % per additional 100 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Software - Released
    Date
    Size
    Add to My Documents
    SoMove V2.6.5 (FDT Standalone) (Version 2.6.5)
    Date 14/01/19
    Size 234.4 MB
    Date 14/01/19
    Size 107.1 KB
    DTM files
    Date
    Size
    Add to My Documents
    Altistart DTM Library V12.0.0 (ATS22, ATS48) (Version 12.0.0)
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog: Soft start/soft stop units Altistart 22 (Version 2.0)
    User guide
    Date
    Size
    Add to My Documents
    ATS22 User manual (Version 04)
    Date 29/11/18
    Size 5.6 MB
    1) ATS22 - Quick Start guide (Version 04)
    Date 14/12/17
    Size 467.5 KB
    CAD
    Date
    Size
    Add to My Documents
    CAD files for ATS22C11S6U: Altistart 22 soft start - soft stop unit, Three-phase power supply voltage 208…600 V - Connection to the motor's power supply line, motor power in HP. 110 V control power supply (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    ATS22 UL CERTIFICATE (Version 1.0)
    Date 31/05/18
    Size 153 KB
    ATS22 EU DECLARATION (Version 1.0)
    Date 27/04/18
    Size 399.4 KB
    ATS22 CSA CERTIFICATE (Version 1.0)
    Date 19/06/18
    Size 69.4 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    ALTISTART 22, 55 – 90 kW, Product End-of-Life Instructions (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Product Environmental Profile Altistart 22 Range: 55 to 90 kW (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Frame Size C
    Dimensions



  • Mounting and Clearance

    Precautions
    Standards

    The Altistart 22 soft starter is compliant with pollution Degree 2 as defined in NEMA ICS1-1 or IEC 60664-1.

    For environment pollution degree 3, install the Altistart 22 soft starter inside a cabinet type 12 or IP54.

    DANGER

    HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH

    ATS22 soft starters are open devices and must be mounted in a suitable enclosure.

    Failure to follow these instructions will result in death or serious injury.

    Air Circulation

    Leave sufficient free space to help the air required for cooling purposes to circulate from the bottom to the top of the unit.


    Overheating

    To avoid the soft starter to overheat, respect the following recommendations:

    • Mount the Altistart 22 Soft Starter within ± 10° of vertical.

    • Do not locate the Altistart 22 Soft Starter near heat radiating elements.

    • Electrical current through the Altistart 22 Soft Starter will result in heat losses that must be dissipated into the ambient air immediately surrounding the soft starter. To help prevent a thermal fault, provide sufficient enclosure cooling and/or ventilation to limit the ambient temperature around the soft starter.

    • If several soft starters are installed in a control panel, arrange them in a row. Do not stack soft starters. Heat generated from the bottom soft starter can adversely affect the ambient temperature around the top soft starter.


    Mounting
    Connection Between the Fan and the Altistart 22 Soft Starter


    1
    Altistart 22 Soft Starter
    2
    Fan


    Wall mounted or Floor-standing Enclosure with IP 23 Degree of protection
    Introduction

    To help proper air circulation in the soft starter, grilles and forced ventilation can be installed.

    Ventilation Grilles


    Forced Ventilation Unit



  • Connections and Schema

    Power Terminal
    Bar Style


    Power supply and output to motor

    Bar

    b

    20 mm (0.79 in)

    a

    5 mm (0.2 in)

    Bolt

    M8 (0.31 in)

    Cable and protective cover

    Size

    95 mm²

    Gauge

    250 MCM

    Protective cover

    LA9F702

    Tightening torque

    18 N.m

    157.5 lb.in

    Power connections, minimum required wiring section

    IEC cable

    mm² (Cu 70°C/158°F) (1)

    UL cable

    AWG (Cu 75°C/167°F) (1)

    35

    1/0


    110 Vac control, Logic Inputs (LI) 110 Vac, 3-wire control



    110 Vac control, Logic Inputs (LI) 110 Vac, 2-wire control, freewheelstop



  • Performance Curves

    Motor Thermal Protection - Cold Curves
    Curves


    A
    Class 10
    B
    Class 20
    C
    Class 30

    Trip time for a Standard Application (Class 10)

    3.5 ln

    32 s

    Trip time for a Severe Application (Class 20)

    3.5 ln

    63 s

    Trip time for a Severe Application (Class 30)

    3.5 ln

    95 s


    Motor Thermal Protection - Warm Curves
    Curves


    A
    Class 10
    B
    Class 20
    C
    Class 30

    Trip time for a Standard Application (Class 10)

    3.5 ln

    16 s

    Trip time for a Severe Application (Class 20)

    3.5 ln

    32 s

    Trip time for a Severe Application (Class 30)

    3.5 ln

    48 s