United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?

soft starter for asynchronous motor - ATS01 - 72 A - 230..690V - 18.5..55 KW

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Altistart 01
    product or component type
    Soft starter
    product destination
    Asynchronous motors
    product specific application
    Simple machine
    device short name
    ATS01
    network number of phases
    3 phases
    [Us] rated supply voltage
    230...690 V - 15...10 %
    motor power kW
    37 kW 3 phases 400 V
    55 kW 3 phases 690 V
    18.5 kW 3 phases 230 V
    motor power hp
    25 hp 3 phases 230 V
    40 hp 3 phases 400 V
    50 hp 3 phases 460 V
    60 hp 3 phases 575 V
    IcL starter rating
    72 A
    utilisation category
    AC-53B EN/IEC 60947-4-2
    current consumption
    216 A at nominal load
    type of start
    Start with voltage ramp
    power dissipation in W
    23 W at full load and at end of starting
    436 W in transient state
    Complementary
    assembly style
    With heat sink
    function available
    Integrated bypass
    supply voltage limits
    195...759 V
    supply frequency
    50...60 Hz - 5...5 %
    network frequency
    47.5...63 Hz
    output voltage
    <= power supply voltage
    [Uc] control circuit voltage
    110 V AC +/- 10 %
    starting time
    1 s 360
    12 s 30
    Adjustable from 1 to 25 s
    deceleration time symb
    Adjustable from 1 to 25 s
    starting torque
    30...80 % of starting torque of motor connected directly on the line supply
    discrete input type
    Internal LI1, LI2, BOOST stop, run and boost on start-up functions <= 8 mA
    discrete input voltage
    24 V
    discrete input logic
    Positive logic LI1, LI2, BOOST <= 3 V >= 10 V
    discrete output current
    2 A DC-13
    3 A AC-15
    discrete output type
    Relay outputs R1A, R1C
    discrete output voltage
    24 V DC relay outputs
    250 V AC relay outputs
    minimum switching current
    10 mA 17 V DC relay outputs
    display type
    1 LED green starter powered up
    1 LED yellow nominal voltage reached
    tightening torque
    0.7 N.m
    5 N.m
    electrical connection
    Earth connection: tinned connector fixed using Ø 6 mm screws
    4 mm screw clamp terminal rigid 1 6...35 mm² power circuit
    Screw connector rigid 1 0.75...1.5 mm² control circuit
    4 mm screw clamp terminal rigid 2 6...25 mm² power circuit
    Screw connector rigid 2 0.75...1.5 mm² control circuit
    4 mm screw clamp terminal flexible with cable end 1 4...25 mm² power circuit
    Screw connector flexible with cable end 1 0.75...1.5 mm² control circuit
    4 mm screw clamp terminal flexible without cable end 1 6...25 mm² power circuit
    Screw connector flexible without cable end 1 0.75...1.5 mm² control circuit
    4 mm screw clamp terminal flexible with cable end 2 4...16 mm² power circuit
    Screw connector flexible with cable end 2 0.75...1.5 mm² control circuit
    4 mm screw clamp terminal flexible without cable end 2 6...25 mm² power circuit
    Screw connector flexible without cable end 2 0.75...1.5 mm² control circuit
    marking
    CE
    operating position
    Vertical +/- 10 degree
    height
    146 mm
    width
    180 mm
    depth
    126 mm
    product weight
    3.8 kg
    compatibility code
    ATS01N2
    Environment
    electromagnetic compatibility
    Damped oscillating waves level 3 IEC 61000-4-12
    Electrostatic discharge level 3 IEC 61000-4-2
    Immunity to electrical transients level 4 IEC 61000-4-4
    Immunity to radiated radio-electrical interference level 3 IEC 61000-4-3
    Voltage/current impulse level 3 IEC 61000-4-5
    Conducted and radiated emissions level B IEC 60947-4-2
    EMC immunity EN 50082-2
    Harmonics IEC 1000-3-2
    Harmonics IEC 1000-3-4
    Immunity to conducted interference caused by radio-electrical fields level 3 IEC 61000-4-6
    Micro-cuts and voltage fluctuation IEC 61000-4-11
    EMC immunity EN 50082-1
    standards
    EN/IEC 60947-4-2
    product certifications
    B44.1-96/ASME A17.5 for starter wired to the motor delta terminal
    CCC
    CSA
    C-Tick
    GOST
    UL
    IP degree of protection
    IP20 on front panel
    pollution degree
    3 IEC 60664-1
    3 UL 508
    vibration resistance
    2 gn
    shock resistance
    8 gn 11 ms EN/IEC 60068-2-27
    relative humidity
    5...95 % without condensation or dripping water EN/IEC 60068-2-3
    ambient air temperature for operation
    0...55 °C
    ambient air temperature for storage
    -25...70 °C EN/IEC 60947-4-2
    operating altitude
    <= 2000 m without derating
    > 2000 m with current derating of 0.5 % per additional 100 m
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet - ATS01N2..Q/LY (Version 03)
    Date 14/02/18
    Size 796.8 KB
    CAD
    Date
    Size
    Add to My Documents
    Soft start/soft stop unit Power : 18.5 to 45 kW - U 3-phase = 230 to 600 V or 400 V (Version 1.0)
    Soft start/soft stop unit Power : 18.5 to 45 kW - U 3-phase = 230 to 600 V or 400 V (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.