United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?
Schneider Eletric ATS01N212RT Picture

View all Altistart 01

Altistart 01 - ATS01N212RT

Soft start/stop units

Schneider Eletric ATS01N212RT Picture
View all Altistart 01
Altistart 01 - ATS01N212RT
Soft start/stop units

soft starter for asynchronous motor - ATS01 - 12 A - 460..480 V

Show more characteristics >
  • RRP
    204.00 GBP
Add to My Products Add to My Products

  • Main
    range of product
    Altistart 01
    product or component type
    Soft starter
    product destination
    Asynchronous motors
    product specific application
    Simple machine
    device short name
    ATS01
    network number of phases
    3 phases
    [Us] rated supply voltage
    460...480 V - 10...10 %
    motor power hp
    7.5 hp 3 phases 460...480 V
    IcL starter rating
    12 A
    utilisation category
    AC-53B EN/IEC 60947-4-2
    current consumption
    60 A at nominal load
    type of start
    Start with voltage ramp
    power dissipation in W
    124 W in transient state
    4 W at full load and at end of starting
    Complementary
    assembly style
    With heat sink
    function available
    Integrated bypass
    supply voltage limits
    414...528 V
    supply frequency
    50...60 Hz - 5...5 %
    network frequency
    47.5...63 Hz
    output voltage
    <= power supply voltage
    [Uc] control circuit voltage
    Built into the starter
    starting time
    Adjustable from 1 to 10 s
    deceleration time symb
    Adjustable from 1 to 10 s
    starting torque
    30...80 % of starting torque of motor connected directly on the line supply
    discrete input type
    Logic LI1, LI2, BOOST stop, run and boost on start-up functions <= 8 mA 27 kOhm
    discrete input voltage
    24...40 V
    discrete input logic
    Positive LI1, LI2, BOOST < 5 V and <= 0.2 mA > 13 V >= 0.5 mA
    discrete output current
    2 A DC-13
    3 A AC-15
    discrete output type
    Open collector logic LO1 end of starting signal
    Relay outputs R1A, R1C NO
    discrete output voltage
    24 V 6...30 V open collector logic
    minimum switching current
    10 mA 6 V DC relay outputs
    maximum switching current
    2 A 250 V AC inductive cos phi = 0.5 20 ms relay outputs
    2 A 30 V DC inductive cos phi = 0.5 20 ms relay outputs
    display type
    1 LED green starter powered up
    1 LED yellow nominal voltage reached
    tightening torque
    0.5 N.m
    1.9...2.5 N.m
    electrical connection
    4 mm screw clamp terminal rigid 1 1...10 mm² AWG 8 power circuit
    Screw connector rigid 1 0.5...2.5 mm² AWG 14 control circuit
    4 mm screw clamp terminal rigid 2 1...6 mm² AWG 10 power circuit
    Screw connector rigid 2 0.5...1 mm² AWG 17 control circuit
    Screw connector flexible with cable end 1 0.5...1.5 mm² AWG 16 control circuit
    4 mm screw clamp terminal flexible without cable end 1 1.5...10 mm² AWG 8 power circuit
    Screw connector flexible without cable end 1 0.5...2.5 mm² AWG 14 control circuit
    4 mm screw clamp terminal flexible with cable end 2 1...6 mm² AWG 10 power circuit
    4 mm screw clamp terminal flexible without cable end 2 1.5...6 mm² AWG 10 power circuit
    Screw connector flexible without cable end 2 0.5...1.5 mm² AWG 16 control circuit
    marking
    CE
    operating position
    Vertical +/- 10 degree
    height
    124 mm
    width
    45 mm
    depth
    131 mm
    product weight
    0.42 kg
    compatibility code
    ATS01N2
    Environment
    electromagnetic compatibility
    Damped oscillating waves level 3 IEC 61000-4-12
    Electrostatic discharge level 3 IEC 61000-4-2
    Immunity to electrical transients level 4 IEC 61000-4-4
    Immunity to radiated radio-electrical interference level 3 IEC 61000-4-3
    Voltage/current impulse level 3 IEC 61000-4-5
    Conducted and radiated emissions level B CISPR 11
    Conducted and radiated emissions level B IEC 60947-4-2
    EMC immunity EN 50082-2
    Harmonics IEC 1000-3-2
    Harmonics IEC 1000-3-4
    Immunity to conducted interference caused by radio-electrical fields level 3 IEC 61000-4-6
    Micro-cuts and voltage fluctuation IEC 61000-4-11
    EMC immunity EN 50082-1
    standards
    EN/IEC 60947-4-2
    product certifications
    B44.1-96/ASME A17.5 for starter wired to the motor delta terminal
    CCC
    CSA
    C-Tick
    GOST
    UL
    IP degree of protection
    IP20
    pollution degree
    2 EN/IEC 60947-4-2
    vibration resistance
    1.5 mm peak to peak 3...13 Hz EN/IEC 60068-2-6
    1 gn 13...150 Hz EN/IEC 60068-2-6
    shock resistance
    15 gn 11 ms EN/IEC 60068-2-27
    relative humidity
    5...95 % without condensation or dripping water EN/IEC 60068-2-3
    ambient air temperature for operation
    -10...40 °C without derating
    40...50 °C with current derating of 2 % per °C
    ambient air temperature for storage
    -25...70 °C EN/IEC 60947-4-2
    operating altitude
    <= 1000 m without derating
    > 1000 m with current derating of 2.2 % per additional 100 m
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog: Soft starters Altistart 01 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet - ATS01N2..LU/QN/RT (Version 05)
    Certificate
    Date
    Size
    Add to My Documents
    E184727 UL GENERIC CERTIFICATES (Version 1.0)
    Date 31/05/18
    Size 25.6 KB
    ATS01 EU DECLARATION (Version 1.0)
    Date 27/04/18
    Size 360.8 KB
    ATS01 CSA CERTIFICATE (Version 1.0)
    Date 19/06/18
    Size 65.4 KB
    ATS01 C-TICK certificate of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    ALTISTART 01, 0.75 – 15 kW, Product End-of-Life Instructions (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Mounting on Symetrical (35 mm) Rail


    Screw Fixing


    (1)
    Retractable fixings


  • Connections and Schema

    Example of Manual Control


    A1 :
    Soft start/soft stop unit
    (1)
    For type 2 coordination
    Q1 :
    Motor circuit-breaker
    F3 :
    3 fast-acting fuses


  • Technical Description

    Function Diagram
    2-wire Control with Deceleration


    Us :
    Power supply voltage
    LED 1 :
    Green LED
    LI2 :
    Logic input
    R1 :
    Relay output
    LO1 :
    Logic output
    LED 2 :
    Yellow LED

    3-wire Control with Deceleration


    Us :
    Power supply voltage
    LED 1 :
    Green LED
    LI2, LI1 :
    Logic inputs
    R1 :
    Relay output
    LO1 :
    Logic output
    Um :
    Motor voltage
    LED 2 :
    Yellow LED