United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

sealing plug for M12 connector - compatible with AS-Interface cabling system

Show more characteristics >
Commercial status
Discontinued on 30 June 2016
End-of-service on 30 June 2019
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Separate parts
    accessory / separate part type
    Sealing plug
    accessory / separate part designation
    Sealing plug for M12 connector
    accessory / separate part destination
    M12 connector
    range compatibility
    AS-Interface cabling system
    sale per indivisible quantity
    10
    Complementary
    net weight
    0.013 kg
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    User guide
    Date
    Size
    Add to My Documents
    XGCS850C201 Ethernet Smart Antenna, User Guide (Version 01)
    ASI67FF... 4 ways IP67 interface (Version 01)
    ASI67FF... 8 ways IP67 interface (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /