United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Plate
    range of product
    Tego Dial
    Complementary
    depth
    0 mm
    drilling diameter
    22 mm
    height pitches number
    3
    mounting plate description
    Slotted
    number of legend holder
    0
    number of openings
    1 opening
    net weight
    0.13 kg
    width pitches number
    1
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    APD1D2... Plates with cut-outs (Version 1)
    Date 01/05/02
    Size 1.3 MB
    APD1P... Control console DialPACK (Version 3)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /