United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?
Schneider Eletric AP9618 Picture
Discontinued

Schneider Eletric AP9618 Picture
Discontinued

UPS Network Management Card w/ Environmental Monitoring & Out of Band Management

Show more characteristics >
AP9618_APC  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    UPS Network Management Card w/ Environmental Monitoring & Out of Band Management
    Includes
    CD with software , Temperature Sensor , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Communications & Management
    Protocols
    HTTP , HTTPS , SMTP , SNMP , SSL , TCP/IP , Telnet , WAP
    Network Interface Connections
    RJ-45 10/100 Base-T
    Physical
    Net Weight
    0.15 kg
    Maximum Height
    38.0 mm
    Maximum Width
    121.0 mm
    Maximum Depth
    108.0 mm
    Shipping Weight
    0.91 kg
    Shipping Height
    73.0 mm
    Shipping Width
    229.0 mm
    Shipping Depth
    165.0 mm
    Color
    Black
    Units per Pallet
    672.0
    Environmental
    Operating Environment
    0 - 45 °C
    Storage Temperature
    -15 - 65 °C
    Operating Relative Humidity
    0 - 95 %
    Storage Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    BSMI , C-tick , CE , EN 55022 Class A , FCC Part 15 Class A , VCCI
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    Other Environmental Compliance
    China RoHS
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    UPS Network Management Card 2 Brochure (Version 9)
    User guide
    Date
    Size
    Add to My Documents
    UPS Network Management Cards Installation and Quick-Start (Manual) (Version 0)
    UPS Network Management Card v.3.3.0 (AOS) and v.3.3.1 (application) (Version 0)
    UPS Network Management Cards : Installing Multiple Management Cards (Manual Addendum) (Version 1)
    MIB Reference Guide (Online Guide) (Version 0)
    Date 30/07/19
    Size 122.1 KB
    Security Handbook: Network-Enabled Devices, firmware v.3.x.x (Version 6)
    UPS Network Management Cards firmware v3.72 - Release Notes (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    EMC Electromagnetic Compatibility,FCC Certified,VCCI for Dry-Contact Management,Environmental Monitoring,Network Management,Out-of-Band Management,Web/SNMP SmartSlot Cards (Version 1)
    UPS Network Management Card with Environmental Monitoring (Version 0)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - UPS Network Management Cards (Version 1)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - UPS Network Management Cards (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /