United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

C120H - circuit breaker - 1P - 100A - B curve

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    C120
    range
    Acti 9
    product name
    C120
    product or component type
    Miniature circuit-breaker
    device short name
    C120H
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    100 A at 30 °C
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    breaking capacity
    30 kA Icu at 130 V AC 50/60 Hz conforming to EN/IEC 60947-2
    20 kA Icu at 12 V DC conforming to EN/IEC 60947-2
    20 kA Icu at 125 V DC conforming to EN/IEC 60947-2
    15 kA Icu at <= 144 V DC conforming to EN/IEC 60947-2
    15 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    15000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1
    4.5 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
    30 kA Icu at 12 V AC 50/60 Hz conforming to EN/IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    380...415 V AC 50/60 Hz
    125 V DC
    <= 144 V DC
    12 V DC
    220...240 V AC 50/60 Hz
    230...400 V AC 50/60 Hz
    130 V AC 50/60 Hz
    12 V AC 50/60 Hz
    magnetic tripping limit
    3...5 x In
    [Ics] rated service breaking capacity
    15 kA 50 % conforming to EN/IEC 60947-2 - 130 V AC 50/60 Hz
    7.5 kA 50 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
    2.25 kA 50 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
    7500 A 50 % conforming to EN/IEC 60898-1 - 230...400 V AC 50/60 Hz
    20 kA 100 % conforming to EN/IEC 60947-2 - 12 V DC
    15 kA 100 % conforming to EN/IEC 60947-2 - <= 144 V DC
    20 kA 100 % conforming to EN/IEC 60947-2 - 125 V DC
    15 kA 50 % conforming to EN/IEC 60947-2 - 12 V AC 50/60 Hz
    limitation class
    3 conforming to EN/IEC 60947-2
    [Ui] rated insulation voltage
    AC 50/60 Hz conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    comb busbar and distribution block compatibility
    NO
    9 mm pitches
    3
    height
    81 mm
    width
    27 mm
    depth
    73 mm
    product weight
    0.205 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    5000 cycles conforming to IEC 60947-2
    connections - terminals
    Tunnel type terminals1…50 mm² rigid
    Tunnel type terminals1.5…35 mm² flexible
    wire stripping length
    15 mm
    tightening torque
    3.5 N.m
    earth-leakage protection
    Without
    Environment
    standards
    EN/IEC 60898-1
    EN/IEC 60947-2
    product certifications
    EAC
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -30…60 °C
    ambient air temperature for storage
    -40…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 17/07/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 17/07/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.