United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

iEM3215 energy meter - CT - multi-tariff

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    range of product
    Acti 9 iEM3000
    device short name
    IEM3215
    product or component type
    Energy meter
    Complementary
    poles description
    3P + N
    1P + N
    3P
    type of measurement
    Active energy
    device application
    Multi-tariff
    Sub billing
    accuracy class
    Class 0.5S active energy conforming to IEC 62053-22
    Class 0.5S active energy conforming to IEC 61557-12
    Class C active energy conforming to EN 50470-3
    input type
    external CT 1 A or 5 A
    [In] rated current
    1 A
    5 A
    rated voltage
    100…277 V
    173…480 V
    network frequency
    50 Hz
    60 Hz
    technology type
    Electronic
    display type
    LCD display
    sampling rate
    32 samples/cycle
    measurement current
    1…32767000 mA
    maximum value measured
    99999999 MWh
    tariff input
    Tariff (4)
    communication port protocol
    -
    communication port support
    -
    local signalling
    Green indicator light: power ON
    Yellow flashing LED: accuracy checking
    number of inputs
    2 digital 0...5 V/11...40 V 24 V DC
    number of outputs
    0
    mounting mode
    Clip-on
    mounting support
    DIN rail
    connections - terminals
    Current circuit: screw terminals 6 mm² cable(s)
    Voltage circuit: screw terminals 2.5 mm² cable(s)
    overvoltage category
    III
    standards
    IEC 62053-23
    IEC 61036
    IEC 61557-12
    UL 61010-1
    IEC 61010
    IEC 62053-22
    product certifications
    CE conforming to IEC 61010 (safety)
    CE conforming to EN 61557-12 (power monitor)
    CE conforming to IEC 61326-1 (EMC)
    CULus conforming to UL 61010 (safety)
    CULus conforming to ANSI C12.20 (sub-meter)
    EAC (sub-meter)
    RCM conforming to NMI M 6-1 (sub-meter)
    UL
    MID conforming to EN 50470-3 (sub-meter)
    MID conforming to EN 62052 (sub-meter)
    Environment
    IP degree of protection
    Front panel: IP40 conforming to IEC 60529
    Body: IP20 conforming to IEC 60529
    pollution degree
    2
    relative humidity
    5…95 % at 50 °C
    ambient air temperature for operation
    -25…55 °C - MID
    -25…60 °C - NMI
    -25…60 °C - IEC
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    < 2000 m
    colour
    White
    9 mm pitches
    10
    width
    90 mm
    height
    95 mm
    depth
    69 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue for Panel Builders - Print Version (Version 3.0)
    Catalogue for Panel Builders - Web Version (Version 3.0)
    User guide
    Date
    Size
    Add to My Documents
    iEM3000 series - Energy Meters - User Manual (Version 10)
    Instruction sheet
    Date
    Size
    Add to My Documents
    iEM3210 / iEM3215 / iEM3235 / iEM3255 / iEM3265 / iEM3275 installation sheet - EN-EN-FR-DE-IT-PT-RU-ZH (Version 03)
    CAD
    Date
    Size
    Add to My Documents
    Triphase kWh meter CT multi-tariff MID (Version 1.0)
    CAD file (on TraceParts) for A9MEM3215: iEM3215 energy meter - CT - multi-tariff (Version 2.0)
    Counter TC MID TARIFSompteur tc mid tarifs (Version 1.0)
    Triphase kWh meter CT multi-tariff MID (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    ECDiEM3000-MID-V6a (Version 1.0)
    Date 12/03/18
    Size 642.4 KB
    ECDiEM3000-V6a (Version 2.0)
    Date 12/03/18
    Size 639 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    Acti9 iEM3000 series Energy meter - EoLi (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/07/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Acti 9 iEM3000 series Energy meter - PEP (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 22/07/19
    Size 195.3 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
    iEM3000 Technical Datasheet - Web Version (Version 1.3)
    iEM3000 Technical Datasheet - Print Version (Version 1.3)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.