United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?

PowerTag Acti9 Monoconnect 3P+N Bottom position Max 63A Energy Sensor

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Acti9
    product name
    PowerTag A9 M63
    product or component type
    Energy sensor
    Poles
    3P + N
    maximum current [Imax]
    63 A
    [Ib] basic current
    10 A
    starting current
    40 mA
    saturation current
    130 A
    product specific application
    Cost allocation
    Overload alarm
    Circuit monitoring
    Load monitoring
    concentrator compatibility
    Acti9 Smartlink SI D
    Acti9 Smartlink SI B
    Acti9 PowerTag Link C
    Acti9 PowerTag Link
    Acti9 PowerTag Link HD
    range compatibility
    Acti 9 Acti 9 Reflex iC60
    Acti 9 Acti 9 iKQE RCBO
    Multi 9 Multi 9 C60
    Multi 9 Multi 9 ID
    Multi 9 Multi 9 C32N
    Multi 9 Multi 9 C65
    Acti 9 Acti 9 iID
    Acti 9 Acti 9 iID K
    Acti 9 Acti 9 iK60
    Acti 9 Acti 9 iKQ
    Acti 9 Acti 9 K60
    Acti 9 Acti 9 iC65
    Acti 9 Acti 9 DT60
    Acti 9 Acti 9 iC60 single terminal
    accuracy class
    Class 1 current IEC 61557-12
    Class 0.5 voltage IEC 61557-12
    Class 1 active power IEC 61557-12
    Class 1 active energy IEC 61557-12
    Class 1 power factor IEC 61557-12
    mounting location
    Bottom
    mounting support
    On circuit breaker
    Mounting mode
    Screwed in terminals
    product destination
    Switchboard
    type of measurement
    Active energy
    Active power
    Current
    Power factor
    Voltage
    event management
    Voltage loss with measured current at voltage loss
    communication mode
    Radio frequency 2.4...2.4835 GHz IEEE 802.15.4
    Complementary
    Electrical connection (voltage sensing & power supply)
    Connector tooth
    cable cross section
    1 rigid cable 1.5...16 mm²
    2 stranded cable 1.5...2.5 mm²
    2 rigid cable 1.5...2.5 mm²
    1 stranded cable 1.5...16 mm²
    rated supply voltage
    Between phase and neutral 230 V AC +/- 20 %
    Between phases 400 V AC +/- 20 %
    network frequency
    50/60 Hz
    Maximum power consumption
    <= 2 VA
    IP degree of protection
    IP20 according to IEC 60529
    height
    16.5 mm
    width
    71.1 mm
    depth
    42.7 mm
    product weight
    35 g
    colour
    White RAL 9003
    Environment
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...85 °C
    overvoltage category
    III according to IEC 61010-1
    measurement category
    Category III according to IEC 61010-2-30
    IK degree of protection
    IK05
    pollution degree
    3
    relative humidity
    0...95 % (in operation) at 45 °C according to IEC 60721-3-3
    vibration resistance
    3M4 according to IEC 60721-3-3
    environmental characteristics
    Dustproof: class 3S3 according to IEC 60721-3-3
    Salt mist: class 3C2 according to IEC 60721-3-3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Acti9 Smartlink SI D – User Manual (Version 03)
    Acti9 Smartlink SI B – User Manual (Version 03)
    CAD
    Date
    Size
    Add to My Documents
    PowerTag 3P+N down- 2D Drawing (dwg) (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate FR690110M2 Powertag A9MEM1520 to A9MEM1572 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration FD16090201D Powertag A9MEM1520 to 1572 (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    EOLI - ACTI 9 POWER TAG (Version 4.0)
    Date 13/12/18
    Size 452.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.