United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?

iQuick PRD40r modular surge arrester - 1 pole + N - 350V - with remote transfer

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Acti 9
    product name
    Acti 9 iQuick PRD
    product or component type
    Surge arrester with pluggable cartridge
    device short name
    IQuick PRD
    device application
    Distribution
    poles description
    1P + N
    remote signalling
    With
    signal contacts composition
    1 SD (1 C/O)
    surge arrester type
    Electrical distribution network
    earthing system
    TN-S
    TT
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV + GDT
    [Ue] rated operational voltage
    230 V (+/- 10 %) AC 50/60 Hz
    [In] nominal discharge current
    Common mode : 20 kA L/PE
    Common mode : 20 kA N/PE
    Differential mode : 20 kA L/N
    [Imax] maximum discharge current
    Common mode : 40 kA L/PE
    Common mode : 40 kA N/PE
    Differential mode : 40 kA L/N
    [Uc] maximum continuous operating voltage
    Common mode : 264 V N/PE
    Common mode : 350 V L/PE
    Differential mode : 350 V L/N
    [Up] voltage protection level
    <= 1.5 kV type 2 common mode L/PE
    <= 1.5 kV type 2 common mode N/PE
    <= 2.5 kV type 2 differential mode L/N
    disconnector device type
    Integrated circuit breaker - Icu 20 kA
    [Isccr] short-circuit current rating
    20 kA
    local signalling
    Flag color: white/red
    signalling circuit voltage
    2 A/250 V AC 50/60 Hz
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    8
    height
    94 mm
    width
    72 mm
    depth
    75.9 mm
    product weight
    0.44 kg
    colour
    White ( RAL 9003 )
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal, downside 2.5...25 mm²
    Tunnel type terminal, upside 2.5...35 mm²
    tightening torque
    2.5 N.m
    Environment
    standards
    EN 61643-11 : 2012
    IEC 61643-11 : 2011
    product certifications
    CE
    quality labels
    NF
    KEMA-KEUR
    IP degree of protection
    On front face : IP40 conforming to IEC 60529
    Built-in : IP20 conforming to IEC 60529
    IK degree of protection
    IK05 conforming to IEC 62262
    relative humidity
    5...90 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-iQUICK PRD (Version 2.0)
    Date 26/04/16
    Size 160.2 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.