United Kingdom

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Are you an Electrician?

iC60L - miniature circuit breaker - 1P - 32A - K curve

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    device application
    Distribution
    range
    Acti 9
    product name
    Acti 9 iC60
    product or component type
    Miniature circuit-breaker
    device short name
    IC60L
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    32 A
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    K
    breaking capacity
    20 kA Icu conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
    70 kA Icu conforming to EN/IEC 60947-2 - 12...60 V AC 50/60 Hz
    15000 A Icn conforming to EN/IEC 60898-1 - 230 V AC 50/60 Hz
    36 kA Icu conforming to EN/IEC 60947-2 - 100...133 V AC 50/60 Hz
    20 kA Icu conforming to EN/IEC 60947-2 - 60...72 V DC
    25 kA Icu conforming to EN/IEC 60947-2 - 12...60 V DC
    utilisation category
    Category A conforming to EN 60947-2
    Category A conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    standards
    EN 60947-2
    IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    magnetic tripping limit
    12 x In +/- 20 %
    [Ics] rated service breaking capacity
    20 kA 100 % x Icu conforming to EN 60947-2 - 72 V DC
    20 kA 100 % x Icu conforming to IEC 60947-2 - 72 V DC
    25 kA 100 % x Icu conforming to EN 60947-2 - 12...60 V DC
    25 kA 100 % x Icu conforming to IEC 60947-2 - 12...60 V DC
    18 kA 50 % x Icu conforming to EN 60947-2 - 100...133 V AC 50/60 Hz
    18 kA 50 % x Icu conforming to IEC 60947-2 - 100...133 V AC 50/60 Hz
    35 kA 50 % x Icu conforming to EN 60947-2 - 12...60 V AC 50/60 Hz
    10 kA 50 % x Icu conforming to EN 60947-2 - 220...240 V AC 50/60 Hz
    35 kA 50 % x Icu conforming to IEC 60947-2 - 12...60 V AC 50/60 Hz
    10 kA 50 % x Icu conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz
    limitation class
    3 conforming to EN 60898-1
    3 conforming to IEC 60898-1
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to IEC 60947-2
    500 V AC 50/60 Hz conforming to EN 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 60947-2
    6 kV conforming to IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Trip indicator
    mounting mode
    Fixed
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    YES top or bottom
    9 mm pitches
    2
    height
    85 mm
    width
    18 mm
    depth
    78.5 mm
    product weight
    0.215 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Single terminal, top or bottom rigid wire(s) 1...35 mm² max
    Single terminal, top or bottom flexible wire(s) 1...25 mm² max
    wire stripping length
    14 mm top or bottom
    tightening torque
    3.5 N.m top or bottom
    earth-leakage protection
    Without
    Environment
    IP degree of protection
    IP20 conforming to EN 60529
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to EN 60947-2
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % ( 55 °C )
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -35...70 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Masterpact UR (Version 1.2)
    Date 20/02/19
    Size 16.8 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 27/03/19
    Size 200 B
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 27/03/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.