United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Are you an Electrician?

iDPNN Vigi+ RCBO, C curve, 25A, 230V, 1P+N, ELE, 30mA, AC type, 2 mod width

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    circuit breaker application
    Distribution
    range
    Acti 9
    product or component type
    Earth leakage circuit breaker
    product name
    IDPN Vigi+
    device short name
    IDPNN Vigi+
    poles description
    1P + N
    neutral position
    Left
    number of protected poles
    1
    [In] rated current
    25 A at 30 °C
    network type
    AC
    curve code
    C
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Class AC
    breaking capacity
    6000 A Icn conforming to IEC 61009-1
    suitability for isolation
    Yes
    Complementary
    device location in system
    Outgoer
    network frequency
    50 Hz
    [Ue] rated operational voltage
    230 V AC 50 Hz
    trip unit technology
    Thermal-magnetic
    magnetic tripping limit
    5...10 x In
    residual current tripping technology
    Voltage dependent
    residual breaking and making capacity
    6000 A conforming to IEC 61009-1
    [Ui] rated insulation voltage
    conforming to IEC 61009-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 61009-1
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Top: YES
    9 mm pitches
    2
    height
    96.1 mm
    width
    18 mm
    depth
    65.8 mm
    net weight
    136 kg
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Tunnel type terminals (top) - <= 16 mm² - rigid without cable end
    Tunnel type terminals (bottom) - <= 10 mm² - rigid without cable end
    wire stripping length
    Power circuit: 15 mm for top or bottom connection
    tightening torque
    Power circuit: 2.5 N.m top
    Power circuit: 2 N.m bottom
    Environment
    standards
    IEC 61009-1
    GB 16917.1
    product certifications
    CCC
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -30…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Download RoHS China Declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /